Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony K
Schneider Electric KA1C051G Image
Discontinued

KA1C051G

Schneider Electric KA1C051G Image
Discontinued
KA1C051G

enclosed cam Emergency stop switch - 3-pole - 10 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

KA1C051G is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 30 April 2020
  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    product mounting
    In plastic enclosure
    component name
    KA1
    [Ith] conventional free air thermal current
    10 A
    cam switch function
    Emergency stop switch
    enclosure material
    PVC
    cam switch head type
    With front plate 60 x 60 mm
    type of operator
    Red handle
    rotary handle padlocking
    Without
    presentation of legend
    With yellow legend, O-I black marking
    poles description
    3P
    Complementary
    presentation of legend holder
    With metallic finish blank legend
    CAD overall width
    74 mm
    CAD overall height
    135 mm
    CAD overall depth
    112 mm
    operational power in W
    2200 W at 400 V AC-23
    net weight
    0.39 kg
    Packing Units
    Package 1 Weight
    0.390 kg
    Package 1 Height
    0.010 dm
    Package 1 width
    0.010 dm
    Package 1 Length
    0.020 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 3/12/15
    prp.document.label.format pdf
    Size 8.8 MB
    Date 3/12/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 143 KB
    Date 2/1/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KA1C051G : KA1C051G_ROHS_CHINA_DECLARATION
    Description
    KA1C051G_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    KA1C051G_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KA1C051G : KA1C051G_ROHS_DECLARATION
    Description
    KA1C051G_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    KA1C051G_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.