Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony K
Schneider Electric KA1F056G Image
Discontinued

KA1F056G

Schneider Electric KA1F056G Image
Discontinued
KA1F056G

enclosed cam Emergency stop switch - 3-pole + N + NO + NC - 10 A

Show more characteristics
KA1F056G has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    product mounting
    In plastic enclosure
    component name
    KA1
    [Ith] conventional free air thermal current
    10 A
    cam switch function
    Emergency stop switch
    enclosure material
    PVC
    cam switch head type
    With front plate 60 x 60 mm
    type of operator
    Red handle
    rotary handle padlocking
    Without
    presentation of legend
    With yellow legend, O-I black marking
    poles description
    3P + N
    contacts type and composition
    1 NO break before make
    1 NC
    Complementary
    presentation of legend holder
    With metallic finish blank legend
    CAD overall width
    105 mm
    CAD overall height
    170 mm
    contact operation
    Make before break
    CAD overall depth
    152 mm
    operational power in W
    2200 W at 400 V AC-23
    net weight
    0.704 kg
    Packing Units
    Package 1 Weight
    0.704 kg
    Package 1 Height
    0.010 dm
    Package 1 width
    0.010 dm
    Package 1 Length
    0.010 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 3/12/15
    prp.document.label.format pdf
    Size 8.8 MB
    Date 3/12/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.