Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony K
Schneider Electric KAXZ1S133 Image

KAXZ1S133

Schneider Electric KAXZ1S133 Image
KAXZ1S133

cam switch operating head - metal bezel Ø 28.5 - Ronis520 - 30 °switching angle

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony Series K
    product or component type
    Cam switch operating head
    component name
    KAX
    product compatibility
    Front mounting bodies 12 and 20 A by Ø 22 mm hole
    cam switch head type
    With bezel Ø 28.5 mm, metal
    type of operator
    key Ronis 520
    rotary handle padlocking
    Without
    presentation of legend
    With mat black legend
    switching angle
    30 °
    Complementary
    mechanical durability
    1000000 cycles
    net weight
    0.065 kg
    Environment
    protective treatment
    TC
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
    IP degree of protection
    IP65 conforming to IEC 529
    IP65 conforming to NF C 20-010
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    cam switch operating head - metal bezel Ø 28.5 - Ronis520 - 30 °switching angle
    Description
    cam switch operating head - metal bezel Ø 28.5 - Ronis520 - 30 °switching angle
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    cam switch operating head - metal bezel Ø 28.5 - Ronis520 - 30 °switching angle
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    cam switch operating head - metal bezel Ø 28.5 - Ronis520 - 30 °switching angle
    Description
    cam switch operating head - metal bezel Ø 28.5 - Ronis520 - 30 °switching angle
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    cam switch operating head - metal bezel Ø 28.5 - Ronis520 - 30 °switching angle
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    cam switch operating head - metal bezel Ø 28.5 - Ronis520 - 30 °switching angle
    Description
    cam switch operating head - metal bezel Ø 28.5 - Ronis520 - 30 °switching angle
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    cam switch operating head - metal bezel Ø 28.5 - Ronis520 - 30 °switching angle
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /