Welcome to the Schneider Electric corporate Website

Select your location

View all   Nema Limit Switches
Schneider Electric KB Image
To be discontinued

KB

Schneider Electric KB Image
To be discontinued
KB

LEVER CABLE PULL 3 EMERGENCY STOP

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    L140
    series name
    Severe duty
    product or component type
    Limit switch lever
    device short name
    L140
    associated complete product
    L140
    movement of operating head
    Rotary
    type of operator
    Aluminium stay put lever for cable attachment length: 76.20 mm for cable attachment, 1/4" pin, 3/4" inside diameter clearance
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By cable
    net weight
    0.05 kg
    Environment
    ambient air temperature for operation
    -23…85 °C
    ambient air temperature for storage
    -23…85 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KB : LEVER CABLE PULL 3 EMERGENCY STOP
    Description
    LEVER CABLE PULL 3 EMERGENCY STOP
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    LEVER CABLE PULL 3 EMERGENCY STOP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KB : LEVER CABLE PULL 3 EMERGENCY STOP
    Description
    LEVER CABLE PULL 3 EMERGENCY STOP
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    LEVER CABLE PULL 3 EMERGENCY STOP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /