Welcome to the Schneider Electric corporate Website

Select your location

View all   Vivace
Schneider Electric KB15_15 Image

KB15_15

Schneider Electric KB15_15 Image
KB15_15

15A 250V 1 Gang Switched Socket

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Vivace
    product or component type
    Socket-outlet with switch
    device short name
    KB15
    device presentation
    Complete mechanism
    Complementary
    outlet poles configuration
    2P + E
    number of gangs
    1 gang
    Colour tint
    White
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Polycarbonate: base
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    rated current
    15 A at 250 V AC, resistive
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    terminal identifier
    N
    Earth
    L
    tightening torque
    0.4 N.m
    clamping connection capacity
    2.5 mm²
    width
    87 mm
    height
    87 mm
    Environment
    standards
    MS 589
    BS 1362-2
    SS 145
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KB15_15 : 15A 250V 1 Gang Switched Socket
    Description
    15A 250V 1 Gang Switched Socket
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    15A 250V 1 Gang Switched Socket
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KB15_15 : 15A 250V 1 Gang Switched Socket
    Description
    15A 250V 1 Gang Switched Socket
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    15A 250V 1 Gang Switched Socket
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /