Welcome to the Schneider Electric corporate Website

Select your location

View all   Vivace
Schneider Electric KB30FSG Image

KB30FSG

Green premium brand logo
Schneider Electric KB30FSG Image
KB30FSG
Green premium brand logo

Vivace - fuse connection unit - 13 A 250 V - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Vivace
    device short name
    KB30
    product or component type
    Fuse connection unit
    device presentation
    Complete mechanism
    Complementary
    Colour tint
    White
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Polycarbonate: base
    projecting depth
    8 mm
    device mounting
    Surface
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    rated current
    13 A at 250 V AC, resistive
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    terminal identifier
    L out
    N out
    L in
    N in
    Earth
    tightening torque
    0.4 N.m
    clamping connection capacity
    2 x 4 mm² incoming
    3 x 2.5 mm² incoming
    1 x 1.5 mm² outgoing
    1 x 2.5 mm² input
    width
    87 mm
    height
    87 mm
    Environment
    standards
    BS 1363-4
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 527.3 KB
    Date 5/15/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KB30FSG : Vivace - fuse connection unit - 13 A 250 V - white
    Description
    Vivace - fuse connection unit - 13 A 250 V - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Vivace - fuse connection unit - 13 A 250 V - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KB30FSG : Vivace - fuse connection unit - 13 A 250 V - white
    Description
    Vivace - fuse connection unit - 13 A 250 V - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Vivace - fuse connection unit - 13 A 250 V - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KB30FSG : Vivace - fuse connection unit - 13 A 250 V - white
    Description
    Vivace - fuse connection unit - 13 A 250 V - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Vivace - fuse connection unit - 13 A 250 V - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /