Welcome to the Schneider Electric corporate Website

Select your location

View all Vivace
Schneider Electric KB32USB_AS Image

KB32USB_AS

Green premium brand logo
Schneider Electric KB32USB_AS Image
KB32USB_AS
Green premium brand logo

Vivace - 2 x 2.1A USB Charger - Aluminium Silver

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    USB charger
    fixing mode
    Screw
    Complementary
    device mounting
    Flush
    device presentation
    Mechanism
    colour tint
    Aluminium silver
    surface finish
    Glossy
    surface treatment
    Untreated
    number of modules
    2 modules 46 x 36.7 x 21.7 mm
    condition of use
    Room temperature
    ambient air temperature for storage
    -5…60 °C
    relative humidity
    10…90 %
    [Ue] rated operational voltage
    100/240 V AC 50/60 Hz
    integrated connection type
    2 USB port 5 V DC, maximum load current: 2.1 A
    material
    PA (polyamide) 6: housing
    Silicone rubber: cover
    PC (polycarbonate): grid plate
    shape of screw head
    Cross
    number of terminals
    2 screw terminals
    clamping connection capacity
    2.5 mm² for stranded cable(s)
    2.5 mm² for flexible cable(s)
    2.5 mm² for rigid cable(s)
    1.5 mm² for stranded cable(s)
    1.5 mm² for flexible cable(s)
    1.5 mm² for rigid cable(s)
    wire stripping length
    6 mm
    product compatibility
    Power bank
    HTC
    HW
    Apple
    Major smart phone and tablet
    XiaoMi
    Samsung
    height
    87 mm
    width
    87 mm
    depth
    39 mm
    embedding depth
    29.3 mm
    net weight
    0.1042 kg
    Environment
    product certifications
    CCC
    IEC
    IP degree of protection
    IP20
    environmental characteristic
    Liquid soap
    Alcohol
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese1
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 527.3 KB
    Date 5/15/12
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 12/22/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KB32USB_AS : Vivace - 2 x 2.1A USB Charger - Aluminium Silver
    Description
    Vivace - 2 x 2.1A USB Charger - Aluminium Silver
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    Vivace - 2 x 2.1A USB Charger - Aluminium Silver
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KB32USB_AS : Vivace - 2 x 2.1A USB Charger - Aluminium Silver
    Description
    Vivace - 2 x 2.1A USB Charger - Aluminium Silver
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    Vivace - 2 x 2.1A USB Charger - Aluminium Silver
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KB32USB_AS : Vivace - 2 x 2.1A USB Charger - Aluminium Silver
    Description
    Vivace - 2 x 2.1A USB Charger - Aluminium Silver
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    Vivace - 2 x 2.1A USB Charger - Aluminium Silver
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /