Welcome to the Schneider Electric corporate Website

Select your location

View all   Canalis KN
Schneider Electric KB406_1S Image
Discontinued

KB406_1S

Schneider Electric KB406_1S Image
Discontinued
KB406_1S

1 Gang BT Slave

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Vivace
    device short name
    KB406
    product or component type
    Data socket
    device presentation
    Complete mechanism
    data socket type
    BT socket slave
    Complementary
    number of gangs
    1 gang
    Colour tint
    White
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Polycarbonate: base
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    tightening torque
    0.4 N.m
    width
    86 mm
    height
    86 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /