Welcome to the Schneider Electric corporate Website

Select your location

View all Vivace
Schneider Electric KB426_15 Image
Discontinued

KB426_15

Schneider Electric KB426_15 Image
Discontinued
KB426_15

15A 250V 1 Gang Socket

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Socket-outlet
    device short name
    KB426
    device presentation
    Complete mechanism
    Colour tint
    White
    Complementary
    outlet poles configuration
    2P + E
    number of gangs
    1 gang
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Nylon: base
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    rated current
    15 A at 250 V AC, inductive
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    terminal identifier
    L
    E
    N
    tightening torque
    0.4 N.m
    clamping connection capacity
    <= 2.5 mm²
    width
    86 mm
    height
    86 mm
    Environment
    standards
    BS 546
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /