Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Vivace
Schneider Electric KB9101_WE_G8 Image
Discontinued

KB9101_WE_G8

Schneider Electric KB9101_WE_G8 Image
Discontinued
KB9101_WE_G8

1 Module Surround and Gridplate

Show more characteristics
KB9101_WE_G8 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Vivace
    device short name
    KB91
    product or component type
    Surround and grid plate
    Complementary
    Module size
    1 module
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    width
    86 mm
    height
    86 mm
    Environment
    ambient air temperature for operation
    0…45 °C
    ambient air temperature for storage
    -5…60 °C
    relative humidity
    0…95 %
    operating altitude
    2000 m
    environmental characteristic
    RoHS compliant
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.