Welcome to the Schneider Electric corporate Website

Select your location

View all   Vivace
Schneider Electric KB9108_WE_G8 Image
Discontinued

KB9108_WE_G8

Schneider Electric KB9108_WE_G8 Image
Discontinued
KB9108_WE_G8

8 Module Surround and Gridplate (Linear)

Show more characteristics
KB9108_WE_G8 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Vivace
    device short name
    KB91
    product or component type
    Surround and grid plate
    Complementary
    Module size
    8 modules
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    width
    255 mm
    height
    86 mm
    Environment
    ambient air temperature for operation
    0…45 °C
    ambient air temperature for storage
    -5…60 °C
    relative humidity
    0…95 %
    operating altitude
    2000 m
    environmental characteristic
    RoHS compliant
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /