Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KBA
Schneider Electric KBA40ZFSLW Image
To be discontinued

KBA40ZFSLW

Green premium brand logo
Schneider Electric KBA40ZFSLW Image
To be discontinued
KBA40ZFSLW
Green premium brand logo

cable suspension system, Canalis KBA, universal fixing bracket with steel cable, white version

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

KBA40ZFSLW is replaced by:
Product
Qty
KBA40ZFSL
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 30 October 2019
1
  • Main
    range of product
    Canalis
    product or component type
    Bracket
    product compatibility
    KBA
    fixing device mounting
    Suspended on threaded rod
    maximum load
    60 kg
    colour
    White (RAL 9003)
    quantity per set
    Set of 10
    Complementary
    accessory / separate part category
    Fixing accessory
    net weight
    35 g
    Environment
    standards
    IEC 61439-6
    IEC 60439-2
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    41 g
    Package 1 Height
    8 cm
    Package 1 width
    4 cm
    Package 1 Length
    2.2 cm
    Unit Type of Package 2
    BAG
    Number of Units in Package 2
    10
    Package 2 Weight
    413 g
    Package 2 Height
    6 cm
    Package 2 width
    12.5 cm
    Package 2 Length
    17.5 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    1800
    Package 3 Weight
    81.788 kg
    Package 3 Height
    74 cm
    Package 3 width
    60 cm
    Package 3 Length
    80 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French4
    CAD
    Format
    Size
    Date
    Add to My Documents
    FIXING BRACKET WITH RING (Version 1.0)
    Files in document
    stp
    1.3 MB
    pdf
    459.9 KB
    prp.document.label.format zip
    Size 1.7 MB
    Date 1/11/18
    Files in document
    stp
    1.3 MB
    pdf
    459.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 402.3 KB
    Date 4/22/14
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 1/2/18
    prp.document.label.format pdf
    Size 1,005.9 KB
    Date 9/6/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KBA40ZFSLW : cable suspension system, Canalis KBA, universal fixing bracket with steel cable, white version
    Description
    cable suspension system, Canalis KBA, universal fixing bracket with steel cable, white version
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    cable suspension system, Canalis KBA, universal fixing bracket with steel cable, white version
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 272 KB
    Date 4/24/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KBA40ZFSLW : cable suspension system, Canalis KBA, universal fixing bracket with steel cable, white version
    Description
    cable suspension system, Canalis KBA, universal fixing bracket with steel cable, white version
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    cable suspension system, Canalis KBA, universal fixing bracket with steel cable, white version
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Canalis KBA 25A-40A (Version 3.0)
    Description
    Canalis KBA 25A-40A
    prp.document.label.format pdf
    Size 325.3 KB
    Date 7/3/20
    Description
    Canalis KBA 25A-40A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KBA40ZFSLW : cable suspension system, Canalis KBA, universal fixing bracket with steel cable, white version
    Description
    cable suspension system, Canalis KBA, universal fixing bracket with steel cable, white version
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    cable suspension system, Canalis KBA, universal fixing bracket with steel cable, white version
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.