Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KBB
Schneider Electric KBB40ZFSLW Image
To be discontinued

KBB40ZFSLW

Green premium brand logo
Schneider Electric KBB40ZFSLW Image
To be discontinued
KBB40ZFSLW
Green premium brand logo

cable suspension system, Canalis KBB, universal fixing bracket with steel cable, white version

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

KBB40ZFSLW is replaced by:
Product
Qty
KBB40ZFSL
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 30 October 2019
1
  • Main
    range of product
    Canalis
    product or component type
    Bracket
    product compatibility
    KBB
    fixing device mounting
    Suspended on threaded rod
    maximum load
    60 kg
    colour
    White (RAL 9003)
    quantity per set
    Set of 10
    Complementary
    accessory / separate part category
    Fixing accessory
    net weight
    35 g
    Environment
    standards
    IEC 61439-6
    IEC 60439-2
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    57 g
    Package 1 Height
    2.1 cm
    Package 1 width
    5.4 cm
    Package 1 Length
    7.8 cm
    Unit Type of Package 2
    BAG
    Number of Units in Package 2
    10
    Package 2 Weight
    570 g
    Package 2 Height
    8.5 cm
    Package 2 width
    15 cm
    Package 2 Length
    17 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    420
    Package 3 Weight
    246.4 kg
    Package 3 Height
    34.5 cm
    Package 3 width
    60 cm
    Package 3 Length
    80 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    FIXING BRACKET WITH RING (Version 1.0)
    Files in document
    stp
    1.1 MB
    pdf
    429.1 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 1/11/18
    Files in document
    stp
    1.1 MB
    pdf
    429.1 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 1/2/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KBB40ZFSLW : FIXING BRACKET WITH RING
    Description
    FIXING BRACKET WITH RING
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    FIXING BRACKET WITH RING
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 272 KB
    Date 4/24/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KBB40ZFSLW : FIXING BRACKET WITH RING
    Description
    FIXING BRACKET WITH RING
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    FIXING BRACKET WITH RING
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KBB40ZFSLW : FIXING BRACKET WITH RING
    Description
    FIXING BRACKET WITH RING
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    FIXING BRACKET WITH RING
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.