Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KBB
Schneider Electric KBB40ZFUW Image
To be discontinued

KBB40ZFUW

Green premium brand logo
Schneider Electric KBB40ZFUW Image
To be discontinued
KBB40ZFUW
Green premium brand logo

fixing bracket, Canalis KBB, 25 A and 40 A, suspended on threaded rod or lateral, white version

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

KBB40ZFUW is replaced by:
Product
Qty
KBB40ZFU
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 October 2019
1
  • Main
    range of product
    Canalis
    product or component type
    Bracket
    product compatibility
    KBB
    fixing device mounting
    Suspended on threaded rod
    maximum load
    60 kg
    quantity per set
    Set of 10
    Complementary
    accessory / separate part category
    Fixing accessory
    width
    55 mm
    depth
    22 mm
    height
    70.5 mm
    net weight
    50 g
    Environment
    standards
    IEC 60439-2
    IEC 61439-6
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    52 g
    Package 1 Height
    2.2 cm
    Package 1 width
    5.5 cm
    Package 1 Length
    7 cm
    Unit Type of Package 2
    BAG
    Number of Units in Package 2
    10
    Package 2 Weight
    1.02 kg
    Package 2 Height
    6 cm
    Package 2 width
    7 cm
    Package 2 Length
    14 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    3520
    Package 3 Weight
    223.54 kg
    Package 3 Height
    80 cm
    Package 3 width
    80 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 60.9 MB
    Date 8/2/16
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 63.2 MB
    Date 10/25/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    FIXING BRACKET (Version 1.0)
    Files in document
    stp
    1.1 MB
    pdf
    415.5 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 1/11/18
    Files in document
    stp
    1.1 MB
    pdf
    415.5 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 402.8 KB
    Date 4/22/14
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 1/2/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 1/2/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KBB40ZFUW : fixing bracket, Canalis KBB, 25 A and 40 A, suspended on threaded rod or lateral, white version
    Description
    fixing bracket, Canalis KBB, 25 A and 40 A, suspended on threaded rod or lateral, white version
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    fixing bracket, Canalis KBB, 25 A and 40 A, suspended on threaded rod or lateral, white version
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 272 KB
    Date 4/24/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KBB40ZFUW : fixing bracket, Canalis KBB, 25 A and 40 A, suspended on threaded rod or lateral, white version
    Description
    fixing bracket, Canalis KBB, 25 A and 40 A, suspended on threaded rod or lateral, white version
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    fixing bracket, Canalis KBB, 25 A and 40 A, suspended on threaded rod or lateral, white version
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Canalis KBB 25A-40A (Version 3.0)
    Description
    Canalis KBB 25A-40A
    prp.document.label.format pdf
    Size 323.4 KB
    Date 7/3/20
    Description
    Canalis KBB 25A-40A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KBB40ZFUW : fixing bracket, Canalis KBB, 25 A and 40 A, suspended on threaded rod or lateral, white version
    Description
    fixing bracket, Canalis KBB, 25 A and 40 A, suspended on threaded rod or lateral, white version
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    fixing bracket, Canalis KBB, 25 A and 40 A, suspended on threaded rod or lateral, white version
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimension Drawings