Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KBB
Schneider Electric KBB40ZJ44W Image

KBB40ZJ44W

Green premium brand logo
Schneider Electric KBB40ZJ44W Image
KBB40ZJ44W
Green premium brand logo

ADDITIONAL JOINTING UNIT 2 RIBBON

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Canalis
    product or component type
    Feed unit jointing
    product compatibility
    KBB
    [Ie] rated operational current
    25 A
    40 A
    colour
    White (RAL 9003)
    Complementary
    device application
    Power socket distribution
    Lighting
    [Ue] rated operational voltage
    230...400 V
    control type
    Without
    number of circuits
    2
    net weight
    640 g
    Environment
    IK degree of protection
    IK08 conforming to IEC 62262
    IP degree of protection
    IP55 conforming to IEC 60529
    standards
    IEC 60439-2
    IEC 61439-6
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    537 g
    Package 1 Height
    4.9 cm
    Package 1 width
    5.5 cm
    Package 1 Length
    20 cm
    Unit Type of Package 2
    P06
    Number of Units in Package 2
    72
    Package 2 Weight
    58.9 kg
    Package 2 Height
    43 cm
    Package 2 width
    80 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 60.9 MB
    Date 8/2/16
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 63.2 MB
    Date 10/25/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 1/2/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KBB40ZJ44W : ADDITIONAL JOINTING UNIT 2 RIBBON
    Description
    ADDITIONAL JOINTING UNIT 2 RIBBON
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    ADDITIONAL JOINTING UNIT 2 RIBBON
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 272 KB
    Date 4/24/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KBB40ZJ44W : ADDITIONAL JOINTING UNIT 2 RIBBON
    Description
    ADDITIONAL JOINTING UNIT 2 RIBBON
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    ADDITIONAL JOINTING UNIT 2 RIBBON
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 211.8 KB
    Date 6/5/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KBB40ZJ44W : ADDITIONAL JOINTING UNIT 2 RIBBON
    Description
    ADDITIONAL JOINTING UNIT 2 RIBBON
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    ADDITIONAL JOINTING UNIT 2 RIBBON
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.