Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KBA
Schneider Electric KBC16DCP1 Image

KBC16DCP1

Green premium brand logo
Schneider Electric KBC16DCP1 Image
KBC16DCP1
Green premium brand logo

Canalis - tap-off unit - 16A - 3L+N+PE - NF power socket - with protection

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Canalis
    product or component type
    Tap-off unit
    product compatibility
    KBB
    KBA
    device application
    Power socket distribution
    range compatibility
    KBA busbar trunking
    KBB busbar trunking
    Complementary
    [Ue] rated operational voltage
    230...400 V
    [Ui] rated insulation voltage
    690 V
    [Ie] rated operational current
    16 A at 35 °C
    network frequency
    50/60 Hz
    busbar trunking polarity
    L2 + L1 + L3 + N + PE
    protection type
    Fuse
    fuse type
    Cylindrical: 8.5 x 31.5 mm - gG conforming to NF
    tap-off unit polarity
    3L+N+PE
    tap-off unit connector type
    With fixed polarity
    tap-off unit socket description
    NF 2P+E 10/16 A 250V
    provided equipment
    Fuse not supplied
    standards
    EN/IEC 61439-6
    EN/IEC 60439-2
    width
    160 mm
    depth
    53 mm
    height
    68 mm
    colour
    Grey (RAL 7035)
    net weight
    90 g
    Environment
    IP degree of protection
    IP55 conforming to EN/IEC 60529
    Packing Units
    Package 1 Weight
    0.250 kg
    Package 1 Height
    0.750 dm
    Package 1 width
    0.800 dm
    Package 1 Length
    1.600 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free plastic parts product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 60.9 MB
    Date 8/2/16
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 63.2 MB
    Date 10/25/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    16A TAPOFF UNITS (Version 1.0)
    Files in document
    stp
    3.1 MB
    pdf
    576.1 KB
    prp.document.label.format zip
    Size 3.7 MB
    Date 9/24/18
    Files in document
    stp
    3.1 MB
    pdf
    576.1 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/12/19
    prp.document.label.format pdf
    Size 1.2 MB
    Date 2/24/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KBC16DCP1 : Canalis - tap-off unit - 16A - 3L+N+PE - NF power socket - with protection
    Description
    Canalis - tap-off unit - 16A - 3L+N+PE - NF power socket - with protection
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Canalis - tap-off unit - 16A - 3L+N+PE - NF power socket - with protection
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KBC16DCP1 : Canalis - tap-off unit - 16A - 3L+N+PE - NF power socket - with protection
    Description
    Canalis - tap-off unit - 16A - 3L+N+PE - NF power socket - with protection
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Canalis - tap-off unit - 16A - 3L+N+PE - NF power socket - with protection
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    KDP PEP (Version 2.0)
    Description
    PEP-Canalis_KDP
    prp.document.label.format pdf
    Size 214.5 KB
    Date 12/9/15
    Description
    PEP-Canalis_KDP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KBC16DCP1 : Canalis - tap-off unit - 16A - 3L+N+PE - NF power socket - with protection
    Description
    Canalis - tap-off unit - 16A - 3L+N+PE - NF power socket - with protection
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Canalis - tap-off unit - 16A - 3L+N+PE - NF power socket - with protection
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimension Drawings