Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony K
Schneider Electric KC1D052G Image
Discontinued

KC1D052G

Schneider Electric KC1D052G Image
Discontinued
KC1D052G

complete cam emergency stop switch KC1 - 10 A - 3 P + N

Show more characteristics
KC1D052G  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony Series K
    product or component type
    Complete cam switch
    product mounting
    In plastic enclosure
    component name
    KC1
    [Ith] conventional free air thermal current
    10 A
    cam switch function
    Emergency stop switch
    enclosure material
    PVC
    cam switch head type
    With front plate 60 x 60 mm
    type of operator
    Red handle
    rotary handle padlocking
    With
    presentation of legend
    With yellow legend, O-I black marking
    poles description
    3P + N
    Complementary
    presentation of legend holder
    With metallic finish blank legend
    contact operation
    Make before break
    operational power in W
    2200 W at 400 V AC-23
    net weight
    0.4 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    K1, K2 Cam switches (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 1.1 MB
    Date 4/10/19
    Description
    CCC Certificate
    K1, K2 Cam switches (Version 1.0)
    Description
    CSA Certification Record
    Size pdf
    Size 30.7 KB
    Date 9/21/07
    Description
    CSA Certification Record
    Size html
    Size 310 B
    Date 1/31/07
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 143 KB
    Date 2/1/09
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    K1 K2 K10 Cam switches (Version 1.0)
    Description
    Manufacturers Declaration of Conformity
    Size pdf
    Size 408.9 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /