Welcome to the Schneider Electric corporate Website

Select your location

View all Harmony K
Schneider Electric KDD1SR1 Image
Discontinued

KDD1SR1

Schneider Electric KDD1SR1 Image
Discontinued
KDD1SR1

cam switch operating head 60 x 60 mm - key - 45 °/90 °switching angle

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony Series K
    product or component type
    Cam switch operating head
    component name
    KDD
    product compatibility
    Front mounting bodies 12 and 20 A by Ø 22 mm hole
    cam switch head type
    With front plate 60 x 60 mm
    type of operator
    key Ronis 8R15
    rotary handle padlocking
    Without
    presentation of legend
    Without
    switching angle
    90 °
    45 °
    Complementary
    mechanical durability
    1000000 cycles
    CAD overall width
    60 mm
    CAD overall height
    60 mm
    CAD overall depth
    69 mm
    product weight
    0.066 kg
    Environment
    protective treatment
    TC
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
    IP degree of protection
    IP65 conforming to IEC 529
    IP65 conforming to NF C 20-010
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    K1, K2 Cam switches (Version 1.0)
    Description
    CSA Certification Record
    Size pdf
    Size 30.7 KB
    Date 9/21/07
    Description
    CSA Certification Record
    Size html
    Size 310 B
    Date 1/31/07
    Description
    UL Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    K1 K2 K10 Cam switches (Version 1.0)
    Description
    Manufacturers Declaration of Conformity
    Size pdf
    Size 408.9 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /