Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KDP
Schneider Electric KDP20ED4192150 Image
Discontinued

KDP20ED4192150

Schneider Electric KDP20ED4192150 Image
Discontinued
KDP20ED4192150

Canalis - distribution flexible length - 20 A - 192 m - 1.50 m between tap-offs

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product or component type
    Busbar trunking
    product compatibility
    KDP
    busbar description
    Flexible bar
    Complementary
    device application
    Power socket distribution
    Lighting
    [Ue] rated operational voltage
    230...400 V
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ui] rated insulation voltage
    690 V
    [Ie] rated operational current
    20 A at 35 °C
    [Icw] rated short-time withstand current
    0.34 kA
    [Ipk] rated peak withstand current
    3.6 kA
    network frequency
    50/60 Hz
    maximum radiated magnetic field
    2 pT
    THDI
    0…15 % 20 A
    15…33 % 16 A
    33…100 % 14 A
    maximum voltage drop
    <0.72 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.65 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.58 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.5 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    busbar trunking polarity
    L2 + L1 + L3 + N + PE
    tap-off unit interval
    1500 mm
    type of packing
    Reel
    standards
    EN/IEC 60439-2
    EN/IEC 61439-6
    length
    192 m
    net weight
    61.44 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    35…40 °C (93 % of In)
    40…45 °C (85 % of In)
    45…50 °C (76 % of In)
    50…55 °C (66 % of In)
    0…35 °C (100 % of In)
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    Size pdf
    Size 60.9 MB
    Date 8/2/16
    Description
    Catalogue Canalis 20 to 1000 A
    Size pdf
    Size 63.2 MB
    Date 10/25/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KDP20ED4192150_ROHS_DECLARATION
    Description
    KDP20ED4192150_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    KDP20ED4192150_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    KDP PEP (Version 2.0)
    Description
    PEP-Canalis_KDP
    Size pdf
    Size 214.5 KB
    Date 12/9/15
    Description
    PEP-Canalis_KDP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /