Welcome to the Schneider Electric corporate Website

Select your location

View all Canalis KDP
Schneider Electric KDP20ED4192300 Image
Discontinued

KDP20ED4192300

Schneider Electric KDP20ED4192300 Image
Discontinued
KDP20ED4192300

Canalis - distribution flexible length - 20 A - 192 m - 3 m between tap-offs

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product or component type
    Busbar trunking
    product compatibility
    KDP
    busbar description
    Flexible bar
    Complementary
    device application
    Lighting
    Power socket distribution
    [Ue] rated operational voltage
    230...400 V
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ui] rated insulation voltage
    690 V
    [Ie] rated operational current
    20 A at 35 °C
    [Icw] rated short-time withstand current
    0.34 kA
    [Ipk] rated peak withstand current
    3.6 kA
    network frequency
    50/60 Hz
    maximum radiated magnetic field
    2 pT
    THDI
    0…15 % 20 A
    15…33 % 16 A
    33…100 % 14 A
    maximum voltage drop
    <0.72 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.65 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.58 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.5 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    busbar trunking polarity
    L2 + L1 + L3 + N + PE
    tap-off unit interval
    3000 mm
    type of packing
    Reel
    standards
    EN/IEC 60439-2
    EN/IEC 61439-6
    length
    192 m
    product weight
    61.44 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    35…40 °C (93 % of In)
    40…45 °C (85 % of In)
    45…50 °C (76 % of In)
    50…55 °C (66 % of In)
    0…35 °C (100 % of In)
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    Size pdf
    Size 60.9 MB
    Date 8/2/16
    Description
    Catalogue Canalis 20 to 1000 A
    Size pdf
    Size 63.2 MB
    Date 10/25/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KDP20ED4192300 : Canalis - distribution flexible length - 20 A - 192 m - 3 m between tap-offs
    Description
    Canalis - distribution flexible length - 20 A - 192 m - 3 m between tap-offs
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Canalis - distribution flexible length - 20 A - 192 m - 3 m between tap-offs
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    KDP PEP (Version 2.0)
    Description
    PEP-Canalis_KDP
    Size pdf
    Size 214.5 KB
    Date 12/9/15
    Description
    PEP-Canalis_KDP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /