Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KT
Schneider Electric KH040ZA05 Image

KH040ZA05

Green premium brand logo
Schneider Electric KH040ZA05 Image
KH040ZA05
Green premium brand logo

CABLE BOX 1 HOLE FOR KH040SE

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product name
    KH
    product or component type
    Cable box
    accessory / separate part category
    Cable management accessory
    number of mounting holes
    1
    Complementary
    cable entry
    cable gland (x1) for 185…240 mm cable
    provided equipment
    1 cable box
    cable gland to be ordered separately
    colour
    Grey (RAL 7035)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Chinese2
    • French4
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300 A (Version 5.0)
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    Size pdf
    Size 47 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    Canalis KTA 800 to 5000 A (Version 5.0)
    Description
    Catalogue Canalis KTA 800 to 5000 A
    Size pdf
    Size 46.8 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTA 800 to 5000 A
    Catalogue Canalis KTA 800 - 5000 A (Version 5.0)
    Description
    Canalis KTA 800 - 5000 A
    Size pdf
    Size 48.2 MB
    Date 11/7/19
    Description
    Canalis KTA 800 - 5000 A
    Catalogue Canalis KTC 1000 à 6300A (Version 5.0)
    Description
    Canalis KTC 1000 à 6300A
    Size pdf
    Size 48.4 MB
    Date 11/7/19
    Description
    Canalis KTC 1000 à 6300A
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 11/1/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 3/1/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CABLE BOX 1 HOLE FOR KH040SE
    Description
    CABLE BOX 1 HOLE FOR KH040SE
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    CABLE BOX 1 HOLE FOR KH040SE
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CABLE BOX 1 HOLE FOR KH040SE
    Description
    CABLE BOX 1 HOLE FOR KH040SE
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    CABLE BOX 1 HOLE FOR KH040SE
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CABLE BOX 1 HOLE FOR KH040SE
    Description
    CABLE BOX 1 HOLE FOR KH040SE
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    CABLE BOX 1 HOLE FOR KH040SE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /