Welcome to the Schneider Electric corporate Website

Select your location

View all   Canalis KT
Schneider Electric KH040ZA07 Image

KH040ZA07

Schneider Electric KH040ZA07 Image
KH040ZA07

Connecting box with 1 cable clamp for 30 to 70 mm cable - RAL 9001

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Canalis
    product name
    KH
    product or component type
    Cable box
    accessory / separate part category
    Cable management accessory
    Complementary
    cable entry
    Aluminium cable clamp (x1) for 30…70 mm cable
    provided equipment
    1 cable box
    1 cable clamp
    colour
    White (RAL 9001)
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English5
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 3/1/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KH040ZA07 : KH040ZA07_ROHS_CHINA_DECLARATION
    Description
    KH040ZA07_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    KH040ZA07_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Canalis KTA 800 to 5000A (Version 3.0)
    Description
    Canalis KTA 800 to 5000A
    prp.document.label.format pdf
    Size 328.6 KB
    Date 3/31/20
    Description
    Canalis KTA 800 to 5000A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KH040ZA07 : KH040ZA07_ROHS_DECLARATION
    Description
    KH040ZA07_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    KH040ZA07_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KH040ZA07 : KH040ZA07_REACH_DECLARATION
    Description
    KH040ZA07_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    KH040ZA07_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /