-
Characteristics
Main range of product Canalisrange compatibility KT busbar trunkingKH busbar trunkingproduct or component type Tap-off unitbusbar trunking compatibility Canalis KT busbar trunking with KH type plug-inCanalis KHF and KGF busbar trunkingplug-in[Ie] rated operational current 630 Aprotection type muller disconnector: DIN fuse, size 3 - 630 Aprovided equipment switch-disconnectormounting mode Plug-in with auto-clamping systemtap-off unit polarity 3L+PENComplementary device application Medium power distribution[Ue] rated operational voltage 690 V[Uimp] rated impulse withstand voltage 8 kV[Ui] rated insulation voltage 800 Vnetwork frequency 50/60 Hzdoor/cover opening side Frontstandards IEC 61439-1IEC 61439-6colour White (RAL 9001)width 665 mmdepth 240 mmheight 400 mmnet weight 46 kgEnvironment earthing system TN-CIP degree of protection IP43 conforming to IEC 60529IK degree of protection IK08 conforming to IEC 62262Offer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure Circularity Profile No need of specific recycling operationsWEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins -
View more
Documents
Language- All Languages14
- English13
- Chinese5
- French7
- German5
- Italian5
- Portuguese5
- Russian5
- Spanish5
CatalogueFormatSizeAdd to My DocumentsCanalis KTC 1000 to 6300 A (Version 5.0)DescriptionCatalogue Canalis KTC 1000 to 6300 ASize pdfSize 47 MBDate 9/23/19DescriptionCatalogue Canalis KTC 1000 to 6300 ACanalis KTA 800 to 5000 A (Version 5.0)DescriptionCatalogue Canalis KTA 800 to 5000 ASize pdfSize 46.8 MBDate 9/23/19DescriptionCatalogue Canalis KTA 800 to 5000 ACatalogue Canalis KTC 1000 à 6300A (Version 5.0)DescriptionCanalis KTC 1000 à 6300ASize pdfSize 48.4 MBDate 11/7/19DescriptionCanalis KTC 1000 à 6300ACatalogue Canalis KTA 800 - 5000 A (Version 5.0)DescriptionCanalis KTA 800 - 5000 ASize pdfSize 48.2 MBDate 11/7/19DescriptionCanalis KTA 800 - 5000 AUser guideFormatSizeAdd to My DocumentsSize pdfSize 8.7 MBDate 11/1/18Size pdfSize 5.6 MBDate 11/1/18CADFormatSizeAdd to My DocumentsDVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)Files in documentSize zipSize 290.7 MBDate 6/9/17Files in documentCertificateFormatSizeAdd to My DocumentsInstruction sheetFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My DocumentsEU RoHS DeclarationFormatSizeAdd to My DocumentsREACh DeclarationFormatSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.