Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KT
Schneider Electric KH063ZA10 Image

KH063ZA10

Green premium brand logo
Schneider Electric KH063ZA10 Image
KH063ZA10
Green premium brand logo

CABLE GLAND 185 A 240 MM2

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product name
    KH
    product or component type
    Cable gland
    accessory / separate part category
    Cable management accessory
    Complementary
    cable outer diameter
    15…17 mm
    cable gland type
    Pg 16
    material
    Plastic
    colour
    Grey (RAL 7035)
    Environment
    IP degree of protection
    IP43
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Chinese2
    • French4
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 5.0)
    Description
    Catalogue Canalis KTA 800 to 5000 A
    Size pdf
    Size 46.8 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTA 800 to 5000 A
    Canalis KTC 1000 to 6300 A (Version 5.0)
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    Size pdf
    Size 47 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    Catalogue Canalis KTC 1000 à 6300A (Version 5.0)
    Description
    Canalis KTC 1000 à 6300A
    Size pdf
    Size 48.4 MB
    Date 11/7/19
    Description
    Canalis KTC 1000 à 6300A
    Catalogue Canalis KTA 800 - 5000 A (Version 5.0)
    Description
    Canalis KTA 800 - 5000 A
    Size pdf
    Size 48.2 MB
    Date 11/7/19
    Description
    Canalis KTA 800 - 5000 A
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 11/1/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 3/1/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CABLE GLAND 185 A 240 MM2
    Description
    CABLE GLAND 185 A 240 MM2
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    CABLE GLAND 185 A 240 MM2
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CABLE GLAND 185 A 240 MM2
    Description
    CABLE GLAND 185 A 240 MM2
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    CABLE GLAND 185 A 240 MM2
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    CABLE GLAND 185 A 240 MM2
    Description
    CABLE GLAND 185 A 240 MM2
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    CABLE GLAND 185 A 240 MM2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /