Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KR
Schneider Electric KRA0800TC3B Image

KRA0800TC3B

Green premium brand logo
Schneider Electric KRA0800TC3B Image
KRA0800TC3B
Green premium brand logo

CANALIS KR 3X0800AL EDGEWISE TEE TCB

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Tee
    device short name
    KRA
    product specific application
    Enterprise data centres
    Mining minerals and metals
    Real estate and office buildings
    Water and waste water
    Oil and gas
    Healthcare
    device application
    Change direction
    material
    Aluminium
    [Ie] rated operational current
    800 A at 35 °C
    polarity
    3L
    direction change type
    direction 1: edgewise to perpendicular
    operating angle
    90 °
    short-circuit level
    Standard version
    Complementary
    housing material
    Mineral epoxy resin
    contacts material
    Tinned aluminium
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    27 kA
    [Ipk] rated peak withstand current
    56 kA
    radiated magnetic field
    8.79 mT
    thermal stress limit
    729 A².s
    maximum voltage drop
    <0.0166 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.0169 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.016 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.0149 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting location
    Indoor
    Outdoor
    product certifications
    EAC
    ATEX
    CE
    standards
    IEC 61439-6
    dimension type
    Made to measure
    width
    90 mm
    height
    90 mm
    length
    direction 1: 350…1150 mm
    direction 3: 350…1150 mm
    direction 2: 350…500 mm
    colour
    Grey (RAL 7030)
    linear load
    21 kg/m
    Environment
    IP degree of protection
    IP68 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    pollution degree
    3
    fire resistance
    760 °C 180 min conforming to IEC 60331-1
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (96 % of In)
    40…45 °C (89 % of In)
    45…50 °C (84 % of In)
    50…55 °C (78 % of In)
    operating altitude
    1000 m 100 % of In (indoor)
    2000 m 99 % of In (indoor)
    3000 m 96 % of In (indoor)
    4000 m 90 % of In (indoor)
    1000 m 98 % of In (outdoor)
    2000 m 94 % of In (outdoor)
    3000 m 89 % of In (outdoor)
    4000 m 83 % of In (outdoor)
    environmental characteristic
    EMC directive conforming to IEC 61439-6
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • All Languages15
    • English15
    • French7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis KR (Version 1.1)
    Description
    Catalogue Canalis KR
    Size pdf
    Size 18.5 MB
    Date 7/1/16
    Description
    Catalogue Canalis KR
    User guide
    Format
    Size
    Date
    Add to My Documents
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual (Version 01)
    Description
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual
    Size pdf
    Size 4.8 MB
    Date 3/1/18
    Description
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    Canalis KR edgewise tee (Version 1.0)
    Files in document
    wmf
    10.7 KB
    svg
    49.6 KB
    dwg
    89.7 KB
    dxf
    552.3 KB
    Size zip
    Size 702.3 KB
    Date 10/13/16
    Files in document
    wmf
    10.7 KB
    svg
    49.6 KB
    dwg
    89.7 KB
    dxf
    552.3 KB
    CAD file (on TraceParts) for KRA0800TC3B: CANALIS KR 3X0800AL EDGEWISE TEE TCB (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for KRA0800TC3B: CANALIS KR 3X0800AL EDGEWISE TEE TCB (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 88.6 KB
    Date 7/25/17
    Files in document
    stp
    38.6 KB
    pdf
    50 KB
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Size zip
    Size 290.7 MB
    Date 6/9/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.3 MB
    Date 11/10/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KRA0800TC3B : CANALIS KR 3X0800AL EDGEWISE TEE TCB
    Description
    CANALIS KR 3X0800AL EDGEWISE TEE TCB
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    CANALIS KR 3X0800AL EDGEWISE TEE TCB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 293.7 KB
    Date 3/21/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 480.3 KB
    Date 1/2/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KRA0800TC3B : CANALIS KR 3X0800AL EDGEWISE TEE TCB
    Description
    CANALIS KR 3X0800AL EDGEWISE TEE TCB
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    CANALIS KR 3X0800AL EDGEWISE TEE TCB
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 149.2 KB
    Date 3/6/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 502.6 KB
    Date 1/2/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KRA0800TC3B : CANALIS KR 3X0800AL EDGEWISE TEE TCB
    Description
    CANALIS KR 3X0800AL EDGEWISE TEE TCB
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    CANALIS KR 3X0800AL EDGEWISE TEE TCB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /