Welcome to the Schneider Electric corporate Website

Select your location

View all   Canalis KR
Schneider Electric KRA2500YA3 Image

KRA2500YA3

Green premium brand logo
Schneider Electric KRA2500YA3 Image
KRA2500YA3
Green premium brand logo

CANALIS KR 3X2500AL JUNCTION BLOCK / YA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Electrical and mechanical jointing
    device short name
    KRA
    range compatibility
    KR
    accessory / separate part category
    Connection accessory
    device application
    Jointing
    material
    Aluminium
    [Ie] rated operational current
    2500 A with aluminium
    polarity
    3L
    Complementary
    housing material
    Mineral epoxy resin
    contacts material
    Tinned aluminium
    [Ue] rated operational voltage
    1000 V
    mounting location
    Outdoor
    Indoor
    mounting support
    Self-tapping screw
    product certifications
    EAC
    ATEX
    CE
    standards
    IEC 61439-6
    fixing mode
    By 2 bolts
    tightening torque
    84 N.m
    width
    100 mm
    height
    270 mm
    colour
    Grey (RAL 7030)
    quantity per set
    Set of 1
    Environment
    IP degree of protection
    IP68 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis KR (Version 1.1)
    Description
    Catalogue Canalis KR
    prp.document.label.format pdf
    Size 18.5 MB
    Date 7/1/16
    Description
    Catalogue Canalis KR
    User guide
    Format
    Size
    Date
    Add to My Documents
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual (Version 01)
    Description
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual
    prp.document.label.format pdf
    Size 4.8 MB
    Date 3/1/18
    Description
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 126.5 KB
    Date 6/26/17
    prp.document.label.format pdf
    Size 4.3 MB
    Date 11/10/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KRA2500YA3 : CANALIS KR 3X2500AL JUNCTION BLOCK / YA
    Description
    CANALIS KR 3X2500AL JUNCTION BLOCK / YA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    CANALIS KR 3X2500AL JUNCTION BLOCK / YA
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 293.7 KB
    Date 3/21/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 480.3 KB
    Date 1/2/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KRA2500YA3 : CANALIS KR 3X2500AL JUNCTION BLOCK / YA
    Description
    CANALIS KR 3X2500AL JUNCTION BLOCK / YA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    CANALIS KR 3X2500AL JUNCTION BLOCK / YA
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 149.2 KB
    Date 3/6/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 502.6 KB
    Date 1/2/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KRA2500YA3 : CANALIS KR 3X2500AL JUNCTION BLOCK / YA
    Description
    CANALIS KR 3X2500AL JUNCTION BLOCK / YA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    CANALIS KR 3X2500AL JUNCTION BLOCK / YA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.