Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KR
Schneider Electric KRC1000ZC4 Image

KRC1000ZC4

Green premium brand logo
Schneider Electric KRC1000ZC4 Image
KRC1000ZC4
Green premium brand logo

CANALIS KR 4X1000CU EDGEWISE ZED UNIT ZC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Zed elbow
    device short name
    KRC
    product specific application
    Oil and gas
    Enterprise data centres
    Water and waste water
    Real estate and office buildings
    Healthcare
    Mining minerals and metals
    device application
    Change direction
    material
    Copper
    [Ie] rated operational current
    1000 A at 35 °C
    polarity
    3L + N or 3L + PE or 3L + PEN
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    Complementary
    housing material
    Mineral epoxy resin
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    38 kA
    [Ipk] rated peak withstand current
    80 kA
    radiated magnetic field
    8.79 mT
    thermal stress limit
    1444 A².s
    maximum voltage drop
    <0.016 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.011 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.015 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.016 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    linear resistance
    L: R20 20 °C= 0.049 mΩ/m
    L: R1 35 °C= 0.062 mΩ/m at Inc and 50 Hz
    L: X1 35 °C= 0.069 mΩ/m at Inc and 50 Hz
    L: Z1 35 °C= 0.092 mΩ/m at Inc and 50 Hz
    L - PE: R0 20 °C= 0.173 mΩ/m symmetrical components method
    L - PE: X0 20 °C= 0.193 mΩ/m symmetrical components method
    L - PE: Z0 20 °C= 0.259 mΩ/m symmetrical components method
    L-N: R0 20 °C= 0.117 mΩ/m symmetrical components method
    L-N: X0 20 °C= 0.16 mΩ/m symmetrical components method
    L-N: Z0 20 °C= 0.198 mΩ/m symmetrical components method
    mounting location
    Outdoor
    Indoor
    product certifications
    CE
    ATEX
    EAC
    standards
    IEC 61439-6
    width
    90 mm
    height
    90 mm
    colour
    Grey (RAL 7030)
    length
    direction 1: 350…700 mm
    direction 2: 10…700 mm
    direction 3: 350…700 mm
    linear load
    31 kg/m
    Environment
    IP degree of protection
    IP68 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    pollution degree
    3
    fire resistance
    760 °C 180 min conforming to IEC 60331-1
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (96 % of In)
    40…45 °C (89 % of In)
    45…50 °C (84 % of In)
    50…55 °C (78 % of In)
    operating altitude
    1000 m 100 % of In (indoor)
    2000 m 99 % of In (indoor)
    3000 m 96 % of In (indoor)
    4000 m 90 % of In (indoor)
    1000 m 98 % of In (outdoor)
    2000 m 94 % of In (outdoor)
    3000 m 89 % of In (outdoor)
    4000 m 83 % of In (outdoor)
    environmental characteristic
    EMC directive conforming to IEC 61439-6
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    45.57 kg
    Package 1 Height
    40 cm
    Package 1 width
    50 cm
    Package 1 Length
    50 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • All Languages15
    • English15
    • French8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis KR (Version 1.1)
    Description
    Catalogue Canalis KR
    prp.document.label.format pdf
    Size 18.5 MB
    Date 7/1/16
    Description
    Catalogue Canalis KR
    User guide
    Format
    Size
    Date
    Add to My Documents
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual (Version 01)
    Description
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual
    prp.document.label.format pdf
    Size 4.8 MB
    Date 3/1/18
    Description
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 505.4 MB
    Date 1/21/20
    prp.document.label.format zip
    Size 108.6 KB
    Date 7/18/17
    Files in document
    stp
    31 KB
    pdf
    77.6 KB
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    prp.document.label.format zip
    Size 290.7 MB
    Date 6/9/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 126.5 KB
    Date 6/26/17
    prp.document.label.format pdf
    Size 4.3 MB
    Date 10/28/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KRC1000ZC4 : CANALIS KR 4X1000CU EDGEWISE ZED UNIT ZC
    Description
    CANALIS KR 4X1000CU EDGEWISE ZED UNIT ZC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    CANALIS KR 4X1000CU EDGEWISE ZED UNIT ZC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 293.7 KB
    Date 3/21/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 518.1 KB
    Date 1/2/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KRC1000ZC4 : CANALIS KR 4X1000CU EDGEWISE ZED UNIT ZC
    Description
    CANALIS KR 4X1000CU EDGEWISE ZED UNIT ZC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    CANALIS KR 4X1000CU EDGEWISE ZED UNIT ZC
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 149.2 KB
    Date 3/6/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 504 KB
    Date 1/2/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KRC1000ZC4 : CANALIS KR 4X1000CU EDGEWISE ZED UNIT ZC
    Description
    CANALIS KR 4X1000CU EDGEWISE ZED UNIT ZC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    CANALIS KR 4X1000CU EDGEWISE ZED UNIT ZC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.