Welcome to the Schneider Electric corporate Website

Select your location

View all Canalis KR
Schneider Electric KRC2000TC4A Image

KRC2000TC4A

Green premium brand logo
Schneider Electric KRC2000TC4A Image
KRC2000TC4A
Green premium brand logo

CANALIS KR 4X2000CU EDGEWISE TEE TCA

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Tee
    device short name
    KRC
    product specific application
    Enterprise data centres
    Oil and gas
    Real estate and office buildings
    Healthcare
    Water and waste water
    Mining minerals and metals
    device application
    Change direction
    material
    Copper
    [Ie] rated operational current
    2000 A at 35 °C
    polarity
    3L + N or 3L + PE or 3L + PEN
    direction change type
    direction 1: edgewise to perpendicular
    operating angle
    90 °
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    Complementary
    housing material
    Mineral epoxy resin
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    80 kA
    [Ipk] rated peak withstand current
    176 kA
    radiated magnetic field
    17.3 mT
    thermal stress limit
    4225 A².s
    maximum voltage drop
    <0.004 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.006 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.007 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.007 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting location
    Outdoor
    Indoor
    product certifications
    CE
    EAC
    ATEX
    standards
    IEC 61439-6
    dimension type
    Fix
    width
    100 mm
    height
    190 mm
    length
    direction 1: 350 mm
    direction 3: 350 mm
    direction 2: 350 mm
    colour
    Grey (RAL 7030)
    linear load
    72 kg/m
    Environment
    IP degree of protection
    IP68 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    pollution degree
    3
    fire resistance
    760 °C 180 min conforming to IEC 60331-1
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (96 % of In)
    40…45 °C (89 % of In)
    45…50 °C (84 % of In)
    50…55 °C (78 % of In)
    operating altitude
    1000 m 100 % of In (indoor)
    2000 m 99 % of In (indoor)
    3000 m 96 % of In (indoor)
    4000 m 90 % of In (indoor)
    1000 m 98 % of In (outdoor)
    2000 m 94 % of In (outdoor)
    3000 m 89 % of In (outdoor)
    4000 m 83 % of In (outdoor)
    environmental characteristic
    EMC directive conforming to IEC 61439-6
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • All Languages16
    • English16
    • French8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis KR (Version 1.1)
    Description
    Catalogue Canalis KR
    Size pdf
    Size 18.5 MB
    Date 7/1/16
    Description
    Catalogue Canalis KR
    User guide
    Format
    Size
    Date
    Add to My Documents
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual (Version 01)
    Description
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual
    Size pdf
    Size 4.8 MB
    Date 3/1/18
    Description
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    Canalis KR edgewise tee (Version 1.0)
    Files in document
    wmf
    10.7 KB
    svg
    49.6 KB
    dwg
    89.7 KB
    dxf
    552.3 KB
    Size zip
    Size 702.3 KB
    Date 10/13/16
    Files in document
    wmf
    10.7 KB
    svg
    49.6 KB
    dwg
    89.7 KB
    dxf
    552.3 KB
    Size zip
    Size 505.4 MB
    Date 1/21/20
    CAD file (on TraceParts) for KRC2000TC4A: Canalis - Cu edgewise tee - 2000A - 3L+N, 3L+PE, 3L+PEN (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for KRC2000TC4A: Canalis - Cu edgewise tee - 2000A - 3L+N, 3L+PE, 3L+PEN (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 69.9 KB
    Date 7/18/17
    Files in document
    stp
    38.4 KB
    pdf
    31.5 KB
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Size zip
    Size 290.7 MB
    Date 6/9/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.3 MB
    Date 10/28/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KRC2000TC4A : CANALIS KR 4X2000CU EDGEWISE TEE TCA
    Description
    CANALIS KR 4X2000CU EDGEWISE TEE TCA
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    CANALIS KR 4X2000CU EDGEWISE TEE TCA
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 293.7 KB
    Date 3/21/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 518.1 KB
    Date 1/2/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KRC2000TC4A : CANALIS KR 4X2000CU EDGEWISE TEE TCA
    Description
    CANALIS KR 4X2000CU EDGEWISE TEE TCA
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    CANALIS KR 4X2000CU EDGEWISE TEE TCA
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 149.2 KB
    Date 3/6/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 504 KB
    Date 1/2/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KRC2000TC4A : CANALIS KR 4X2000CU EDGEWISE TEE TCA
    Description
    CANALIS KR 4X2000CU EDGEWISE TEE TCA
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    CANALIS KR 4X2000CU EDGEWISE TEE TCA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.