Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KS
Schneider Electric KSB16CN5 Image

KSB16CN5

Green premium brand logo
Schneider Electric KSB16CN5 Image
KSB16CN5
Green premium brand logo

CONNECTOR 16A FUSE E14

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Canalis
    range compatibility
    KS busbar trunking
    product or component type
    Tap-off unit
    busbar trunking compatibility
    Canalis KS busbar trunkingplug-in
    [Ie] rated operational current
    16 A at 35 °C
    protection type
    fuse isolator: Neozed fuse, size E14 conforming to DIN
    provided equipment
    fuse to be ordered separately
    mounting mode
    Plug-in with fixed polarity
    tap-off unit polarity
    3L+N+PE
    colour
    White (RAL 9001)
    Complementary
    device application
    Medium power distribution
    [Ue] rated operational voltage
    230...690 V depending on protective device
    [Uimp] rated impulse withstand voltage
    6.8 kV
    [Ui] rated insulation voltage
    690 V depending on protective device
    network frequency
    50/60 Hz
    electrical connection
    Tunnel terminal - ISO32 6 mm² flexible
    Tunnel terminal - ISO32 10 mm² rigid
    door/cover opening side
    Front
    tap-off unit disconnection mode
    By drawing out
    standards
    IEC 61439-1
    IEC 61439-6
    body material
    Plastic
    width
    135 mm
    depth
    103 mm
    height
    165 mm
    net weight
    0.6 kg
    Environment
    earthing system
    TT
    TN-S
    IT
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    900 g
    Package 1 Height
    13.6 cm
    Package 1 width
    16 cm
    Package 1 Length
    17.5 cm
    Unit Type of Package 2
    P12
    Number of Units in Package 2
    119
    Package 2 Weight
    107.1 kg
    Package 2 Height
    80 cm
    Package 2 width
    80 cm
    Package 2 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English10
    • French5
    • Russian5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis KS 100 to 1000 A (Version 4.1)
    Description
    Canalis KSA 100 to 1000 A
    prp.document.label.format pdf
    Size 68.3 MB
    Date 1/17/19
    Description
    Canalis KSA 100 to 1000 A
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 60.9 MB
    Date 8/2/16
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 63.2 MB
    Date 10/25/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONNECTOR 16A FUSE E14 (Version 1.0)
    Files in document
    stp
    252.6 KB
    pdf
    219.5 KB
    prp.document.label.format zip
    Size 472.1 KB
    Date 6/24/14
    Files in document
    stp
    252.6 KB
    pdf
    219.5 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.1 MB
    Date 6/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KSB16CN5 : KSB16CN5_ROHS_CHINA_DECLARATION
    Description
    KSB16CN5_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    KSB16CN5_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 270 KB
    Date 4/24/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KSB16CN5 : KSB16CN5_ROHS_DECLARATION
    Description
    KSB16CN5_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    KSB16CN5_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Canalis KSA 100 A to 1000A (Version 3.0)
    Description
    Canalis KSA 100 A to 1000A
    prp.document.label.format pdf
    Size 312.6 KB
    Date 7/3/20
    Description
    Canalis KSA 100 A to 1000A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KSB16CN5 : KSB16CN5_REACH_DECLARATION
    Description
    KSB16CN5_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    KSB16CN5_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings