Welcome to the Schneider Electric corporate Website

Select your location

View all   Profil
Schneider Electric KT8F Image
Discontinued

KT8F

Schneider Electric KT8F Image
Discontinued
KT8F

front panel with location for emergency stop unit - 8 cut-outs

Show more characteristics
KT8F has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Profil
    product or component type
    Front panel
    additional information
    With location for emergency stop unit
    device short name
    KT
    number of cut-out
    8 cut-outs
    Complementary
    product destination
    For Harmony XB4 and XB5 push-buttons, switches and pilot lights
    marking
    CE
    net weight
    0.34 kg
    Environment
    standards
    CSA C22.2 No 14
    IEC 60947-1
    IEC 60947-5-1
    UL 508
    product certifications
    UL
    CSA
    electrical shock protection class
    Class I fitted with XB4B units conforming to EN/IEC 61140
    Class II fitted with XB5A units conforming to EN/IEC 61140
    IP degree of protection
    IP65
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    15 gn (f = 10…500 Hz)all units except mushroom head push-buttons conforming to IEC 60068-2-6
    5 gn (f = 10…500 Hz)mushroom head push-buttons conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms (mushroom head push-buttons) conforming to IEC 60068-2-27
    50 gn for 11 ms (all functions except mushroom head push-buttons) conforming to IEC 60068-2-27
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    CAD
    Format
    Size
    Date
    Add to My Documents
    Front panels only with 7 locations + 1 location foremergency stop unit (Version 1.0)
    Files in document
    dwg
    39.8 KB
    dwf
    3.4 KB
    dxf
    53.1 KB
    wmf
    11.2 KB
    prp.document.label.format zip
    Size 107.4 KB
    Date 11/29/06
    Files in document
    dwg
    39.8 KB
    dwf
    3.4 KB
    dxf
    53.1 KB
    wmf
    11.2 KB
    Front panels only with locations + 1 location foremergency stop unit (Version 1.0)
    Files in document
    dwg
    34.1 KB
    dwf
    913 B
    dxf
    37 KB
    wmf
    2.1 KB
    prp.document.label.format zip
    Size 74.2 KB
    Date 11/29/06
    Files in document
    dwg
    34.1 KB
    dwf
    913 B
    dxf
    37 KB
    wmf
    2.1 KB
    Front panels only with 7 locations + 1 location foremergency stop unit (Version 1.0)
    Files in document
    dwg
    35.8 KB
    dwf
    1.7 KB
    dxf
    41.1 KB
    wmf
    6.6 KB
    prp.document.label.format zip
    Size 85.2 KB
    Date 11/29/06
    Files in document
    dwg
    35.8 KB
    dwf
    1.7 KB
    dxf
    41.1 KB
    wmf
    6.6 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 203.8 KB
    Date 6/1/00
    Description
    Printed circuits. Connecting diagram
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /