Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Profil
Schneider Electric KT8G Image
Discontinued

KT8G

Schneider Electric KT8G Image
Discontinued
KT8G

front panel without location for emergency stop unit - 8 cut-outs

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Profil
    product or component type
    Front panel
    additional information
    Without location for emergency stop unit
    device short name
    KT
    number of cut-out
    8 cut-outs
    Complementary
    product destination
    For Harmony XB4 and XB5 push-buttons, switches and pilot lights
    marking
    CE
    net weight
    0.34 kg
    Environment
    standards
    IEC 60947-5-1
    IEC 60947-1
    CSA C22.2 No 14
    UL 508
    product certifications
    UL
    CSA
    electrical shock protection class
    Class I fitted with XB4B units conforming to EN/IEC 61140
    Class II fitted with XB5A units conforming to EN/IEC 61140
    IP degree of protection
    IP65
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    15 gn (f = 10…500 Hz)all units except mushroom head push-buttons conforming to IEC 60068-2-6
    5 gn (f = 10…500 Hz)mushroom head push-buttons conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms (mushroom head push-buttons) conforming to IEC 60068-2-27
    50 gn for 11 ms (all functions except mushroom head push-buttons) conforming to IEC 60068-2-27
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 203.8 KB
    Date 6/1/00
    Description
    Printed circuits. Connecting diagram
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /