Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KT
Schneider Electric KTA0800ER33 Image

KTA0800ER33

Green premium brand logo
Schneider Electric KTA0800ER33 Image
KTA0800ER33
Green premium brand logo

KT 3X800AL FEED UNIT ER N3

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Flatwise elbow feeder trunking
    device short name
    KTA
    device application
    Feeder length
    supply
    Switchboard
    Oil-immersed transformer
    material
    Aluminium
    [Ie] rated operational current
    800 A at 35 °C
    neutral position
    Down
    direction change type
    direction 1: edgewise to left
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    provided equipment
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    31 kA
    [Ipk] rated peak withstand current
    64 kA
    radiated magnetic field
    0.4 µT
    thermal stress limit
    961 A².s
    THDI
    0…15 % 800 A
    15…33 % 1000 A
    33…100 % 1250 A
    maximum voltage drop
    <0.0083 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.0081 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0076 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.0069 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    mounting support
    Plate
    polarity
    3L + PE
    number of tap-off outlets
    0
    standards
    IEC 61439-6
    IEC 61439-1
    dimension type
    Made to measure
    connection pitch
    80…250 mm
    depth
    230 mm
    height
    direction 1: 200…534 mm
    length
    direction 2: 300 mm
    colour
    White (RAL 9001)
    linear load
    12 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (97 % of In)
    40…45 °C (93 % of In)
    45…50 °C (90 % of In)
    50…55 °C (86 % of In)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese5
    • French6
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 5.0)
    Description
    Catalogue Canalis KTA 800 to 5000 A
    Size pdf
    Size 46.8 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTA 800 to 5000 A
    Catalogue Canalis KTA 800 - 5000 A (Version 5.0)
    Description
    Canalis KTA 800 - 5000 A
    Size pdf
    Size 48.2 MB
    Date 11/7/19
    Description
    Canalis KTA 800 - 5000 A
    CAD
    Format
    Size
    Date
    Add to My Documents
    KT 3X1000CO FEED UNIT ER N3 (Version 1.0)
    Files in document
    stp
    442.3 KB
    pdf
    80 KB
    Size zip
    Size 522.3 KB
    Date 1/7/14
    Files in document
    stp
    442.3 KB
    pdf
    80 KB
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Size zip
    Size 290.7 MB
    Date 6/9/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 237.2 KB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11.8 MB
    Date 5/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KT 3X800AL FEED UNIT ER N3
    Description
    KT 3X800AL FEED UNIT ER N3
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    KT 3X800AL FEED UNIT ER N3
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 244.6 KB
    Date 4/17/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KT 3X800AL FEED UNIT ER N3
    Description
    KT 3X800AL FEED UNIT ER N3
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    KT 3X800AL FEED UNIT ER N3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KT 3X800AL FEED UNIT ER N3
    Description
    KT 3X800AL FEED UNIT ER N3
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    KT 3X800AL FEED UNIT ER N3
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /