Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KT
Schneider Electric KTA0800ER36 Image

KTA0800ER36

Schneider Electric KTA0800ER36 Image
KTA0800ER36

KT 3X800AL FEED UNIT ER N6

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Edgewise elbow feeder trunking
    device short name
    KTA
    device application
    Feeder length
    supply
    Switchboard
    Oil-immersed transformer
    material
    Aluminium
    [Ie] rated operational current
    800 A at 35 °C
    neutral position
    Left
    direction change type
    direction 1: flat to horizontal
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    provided equipment
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    31 kA
    [Ipk] rated peak withstand current
    64 kA
    radiated magnetic field
    0.4 µT
    thermal stress limit
    961 A².s
    THDI
    0…15 % 800 A
    15…33 % 1000 A
    33…100 % 1250 A
    maximum voltage drop
    <0.0083 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.0081 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0076 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.0069 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    mounting support
    Plate
    polarity
    3L + PE
    number of tap-off outlets
    0
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Made to measure
    connection pitch
    80…250 mm
    depth
    230 mm
    height
    direction 1: 175…509 mm
    length
    direction 2: 275 mm
    colour
    White (RAL 9001)
    linear load
    12 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (97 % of In)
    40…45 °C (93 % of In)
    45…50 °C (90 % of In)
    50…55 °C (86 % of In)
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese4
    • French5
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 5.0)
    Description
    Catalogue Canalis KTA 800 to 5000 A
    Size pdf
    Size 46.8 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTA 800 to 5000 A
    Catalogue Canalis KTA 800 - 5000 A (Version 5.0)
    Description
    Canalis KTA 800 - 5000 A
    Size pdf
    Size 48.2 MB
    Date 11/7/19
    Description
    Canalis KTA 800 - 5000 A
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 11/1/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    KT 3X1000CO FEED UNIT ER N6 (Version 1.0)
    Files in document
    pdf
    75.4 KB
    stp
    401.8 KB
    Size zip
    Size 477.2 KB
    Date 1/7/14
    Files in document
    pdf
    75.4 KB
    stp
    401.8 KB
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Size zip
    Size 290.7 MB
    Date 6/9/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11.8 MB
    Date 5/1/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 244.6 KB
    Date 4/17/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /