Welcome to the Schneider Electric corporate Website

Select your location

View all   Canalis KT
Schneider Electric KTA5000ER32 Image

KTA5000ER32

Schneider Electric KTA5000ER32 Image
KTA5000ER32

CANALIS KT 3X5000AL FEED UNIT ER N2

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Straight feeder trunking
    device short name
    KTA
    device application
    Feeder length
    supply
    Oil-immersed transformer
    Switchboard
    material
    Aluminium
    [Ie] rated operational current
    5000 A at 35 °C
    neutral position
    Left
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    provided equipment
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    120 kA
    [Ipk] rated peak withstand current
    264 kA
    radiated magnetic field
    3.8 µT
    thermal stress limit
    14400 A².s
    THDI
    0…15 % 5000 A
    15…33 % 4000 A
    33…100 % 3200 A
    maximum voltage drop
    <0.0012 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.00125 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0012 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.0011 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    mounting support
    Plate
    polarity
    3L + PE
    number of tap-off outlets
    0
    standards
    IEC 61439-6
    IEC 61439-1
    dimension type
    Made to measure
    connection pitch
    80…250 mm
    depth
    350 mm
    height
    direction 1: 235…734 mm
    colour
    White (RAL 9001)
    linear load
    50 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (95 % of In)
    40…45 °C (90 % of In)
    45…50 °C (84 % of In)
    50…55 °C (79 % of In)
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 5.0)
    Description
    Catalogue Canalis KTA 800 to 5000 A
    prp.document.label.format pdf
    Size 46.8 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTA 800 to 5000 A
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/1/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.8 MB
    Date 5/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KTA5000ER32 : Canalis - Al feed unit N2 oil trans + switchboard - 5000A - 3L+PE - tailored
    Description
    Canalis - Al feed unit N2 oil trans + switchboard - 5000A - 3L+PE - tailored
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Canalis - Al feed unit N2 oil trans + switchboard - 5000A - 3L+PE - tailored
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 128.7 KB
    Date 8/1/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Canalis KTA 800 to 5000A (Version 3.0)
    Description
    Canalis KTA 800 to 5000A
    prp.document.label.format pdf
    Size 328.6 KB
    Date 3/31/20
    Description
    Canalis KTA 800 to 5000A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KTA5000ER32 : Canalis - Al feed unit N2 oil trans + switchboard - 5000A - 3L+PE - tailored
    Description
    Canalis - Al feed unit N2 oil trans + switchboard - 5000A - 3L+PE - tailored
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Canalis - Al feed unit N2 oil trans + switchboard - 5000A - 3L+PE - tailored
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KTA5000ER32 : Canalis - Al feed unit N2 oil trans + switchboard - 5000A - 3L+PE - tailored
    Description
    Canalis - Al feed unit N2 oil trans + switchboard - 5000A - 3L+PE - tailored
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Canalis - Al feed unit N2 oil trans + switchboard - 5000A - 3L+PE - tailored
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.