Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KT
Schneider Electric KTC1000ED420 Image
Discontinued

KTC1000ED420

Schneider Electric KTC1000ED420 Image
Discontinued
KTC1000ED420

Canalis - Cu length for plug-in tap-off unit - 1000A - 3L+N+PE - 2m standard

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

KTC1000ED420 may be replaced by any of the following products:
Product
Qty
KTC1000ED4201
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 09 January 2020
1
KTC1000ED4203
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 09 January 2020
1
  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Busbar trunking
    busbar description
    Distribution length
    device short name
    KTC
    device application
    High power distribution
    material
    Copper
    [Ie] rated operational current
    1000 A at 35 °C
    polarity
    3L + N + PE
    number of tap-off outlets
    3
    nominal output current
    25…630 A
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    length
    2000 mm
    provided equipment
    Jointing unit
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    50 kA
    [Ipk] rated peak withstand current
    110 kA
    electrical connection
    Sliding contact
    radiated magnetic field
    0.4 µT
    thermal stress limit
    2500 A².s
    THDI
    0…15 % 1000 A
    maximum voltage drop
    <0.0043 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.0047 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0046 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.0044 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By hook
    mounting support
    Pendant
    Cantilever arm
    installation direction
    Horizontal
    Vertical
    neutral position
    Right
    tap-off unit interval
    500 mm
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Fix
    width
    140 mm
    height
    74 mm
    colour
    White (RAL 9001)
    net weight
    50 kg
    linear load
    25 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (95 % of In)
    40…45 °C (90 % of In)
    45…50 °C (84 % of In)
    50…55 °C (79 % of In)
    Packing Units
    Package 1 Weight
    58.000 kg
    Package 1 Height
    0.890 dm
    Package 1 width
    1.500 dm
    Package 1 Length
    20.000 dm
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Chinese2
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300 A (Version 5.0)
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 47 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 48.4 MB
    Date 11/7/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/1/18
    prp.document.label.format pdf
    Size 8.7 MB
    Date 11/1/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 516.7 KB
    Date 5/25/05
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 23.4 MB
    Date 3/11/19
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300A (Version v2)
    Description
    Canalis KTC 1000 to 6300A
    prp.document.label.format pdf
    Size 315.1 KB
    Date 3/24/20
    Description
    Canalis KTC 1000 to 6300A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.