Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KT
Schneider Electric KTC1000EH420 Image

KTC1000EH420

Green premium brand logo
Schneider Electric KTC1000EH420 Image
KTC1000EH420
Green premium brand logo

CANALIS KT 4X1000CO KH PLUG-IN LENGTH 2M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Busbar trunking
    busbar description
    Distribution length
    device short name
    KTC
    tap-off unit compatibility
    Plug-in tap-off unit from Canalis KH
    device application
    High power distribution
    material
    Copper
    [Ie] rated operational current
    1000 A at 35 °C
    polarity
    3L + N + PE
    number of tap-off outlets
    2
    nominal output current
    100…630 A
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    length
    2000 mm
    provided equipment
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    65 kA
    [Ipk] rated peak withstand current
    143 kA
    electrical connection
    Sliding contact
    radiated magnetic field
    0.4 µT
    thermal stress limit
    4225 A².s
    THDI
    0…15 % 1000 A
    maximum voltage drop
    <0.0043 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.0047 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0046 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.0044 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By hook
    mounting support
    Pendant
    Cantilever arm
    installation direction
    Vertical
    Horizontal
    neutral position
    Right
    tap-off unit interval
    800 mm
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Fix
    width
    140 mm
    height
    74 mm
    colour
    White (RAL 9001)
    net weight
    50 kg
    linear load
    25 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (95 % of In)
    40…45 °C (90 % of In)
    45…50 °C (84 % of In)
    50…55 °C (79 % of In)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    76 kg
    Package 1 Height
    7.4 cm
    Package 1 width
    14 cm
    Package 1 Length
    200 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages16
    • English15
    • French8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300 A (Version 5.0)
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 47 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 48.4 MB
    Date 11/7/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.7 MB
    Date 11/1/18
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/1/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    KT 4X1000CO KH PLUG-IN LENGTH 2M (Version 1.0)
    Files in document
    stp
    581.5 KB
    pdf
    162.6 KB
    prp.document.label.format zip
    Size 744.1 KB
    Date 1/14/14
    Files in document
    stp
    581.5 KB
    pdf
    162.6 KB
    prp.document.label.format zip
    Size 1.4 GB
    Date 1/21/20
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    prp.document.label.format zip
    Size 290.7 MB
    Date 6/9/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 516.7 KB
    Date 5/25/05
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.8 MB
    Date 5/1/15
    prp.document.label.format pdf
    Size 1.4 MB
    Date 3/1/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KTC1000EH420 : CANALIS KT 4X1000CO KH PLUG-IN LENGTH 2M
    Description
    CANALIS KT 4X1000CO KH PLUG-IN LENGTH 2M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    CANALIS KT 4X1000CO KH PLUG-IN LENGTH 2M
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 128.7 KB
    Date 8/1/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300A (Version 2.0)
    Description
    Canalis KTC 1000 to 6300A
    prp.document.label.format pdf
    Size 309.7 KB
    Date 3/30/20
    Description
    Canalis KTC 1000 to 6300A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KTC1000EH420 : CANALIS KT 4X1000CO KH PLUG-IN LENGTH 2M
    Description
    CANALIS KT 4X1000CO KH PLUG-IN LENGTH 2M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    CANALIS KT 4X1000CO KH PLUG-IN LENGTH 2M
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KTC1000EH420 : CANALIS KT 4X1000CO KH PLUG-IN LENGTH 2M
    Description
    CANALIS KT 4X1000CO KH PLUG-IN LENGTH 2M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    CANALIS KT 4X1000CO KH PLUG-IN LENGTH 2M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.