Welcome to the Schneider Electric corporate Website

Select your location

View all   Canalis KT
Schneider Electric KTC1350ER42 Image

KTC1350ER42

Green premium brand logo
Schneider Electric KTC1350ER42 Image
KTC1350ER42
Green premium brand logo

KT 4X1350CO FEED UNIT ER N2

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Straight feeder trunking
    device short name
    KTC
    device application
    Feeder length
    supply
    Oil-immersed transformer
    Switchboard
    material
    Copper
    [Ie] rated operational current
    1350 A at 35 °C
    neutral position
    Left
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    provided equipment
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    50 kA
    [Ipk] rated peak withstand current
    110 kA
    radiated magnetic field
    0.5 µT
    thermal stress limit
    2500 A².s
    THDI
    15…33 % 1000 A
    0…15 % 1350 A
    maximum voltage drop
    <0.0031 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.0034 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0033 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.0031 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    mounting support
    Plate
    polarity
    3L + N + PE
    number of tap-off outlets
    0
    standards
    IEC 61439-6
    IEC 61439-1
    dimension type
    Made to measure
    connection pitch
    80…250 mm
    depth
    230 mm
    height
    direction 1: 235…734 mm
    colour
    White (RAL 9001)
    linear load
    33 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (95 % of In)
    40…45 °C (90 % of In)
    45…50 °C (84 % of In)
    50…55 °C (79 % of In)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • All Languages15
    • English14
    • French7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300 A (Version 5.0)
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 47 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 48.4 MB
    Date 11/7/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.7 MB
    Date 11/1/18
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/1/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    KT 4X1350CO FEED UNIT ER N2 (Version 1.0)
    Files in document
    stp
    370.6 KB
    pdf
    81.6 KB
    prp.document.label.format zip
    Size 452.1 KB
    Date 3/13/18
    Files in document
    stp
    370.6 KB
    pdf
    81.6 KB
    prp.document.label.format zip
    Size 1.4 GB
    Date 1/21/20
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    prp.document.label.format zip
    Size 290.7 MB
    Date 6/9/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 516.7 KB
    Date 5/25/05
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.8 MB
    Date 5/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KTC1350ER42 : KT 4X1350CO FEED UNIT ER N2
    Description
    KT 4X1350CO FEED UNIT ER N2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    KT 4X1350CO FEED UNIT ER N2
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 128.7 KB
    Date 8/1/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300A (Version 2.0)
    Description
    Canalis KTC 1000 to 6300A
    prp.document.label.format pdf
    Size 309.7 KB
    Date 3/30/20
    Description
    Canalis KTC 1000 to 6300A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KTC1350ER42 : KT 4X1350CO FEED UNIT ER N2
    Description
    KT 4X1350CO FEED UNIT ER N2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    KT 4X1350CO FEED UNIT ER N2
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KTC1350ER42 : KT 4X1350CO FEED UNIT ER N2
    Description
    KT 4X1350CO FEED UNIT ER N2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    KT 4X1350CO FEED UNIT ER N2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.