Welcome to the Schneider Electric corporate Website

Select your location

View all   Canalis KT
Schneider Electric KTC1600ED320 Image
Discontinued

KTC1600ED320

Schneider Electric KTC1600ED320 Image
Discontinued
KTC1600ED320

Canalis - Cu length for plug-in tap-off unit - 1600A - 3L+PE - 2m standard

Show more characteristics
The maximum number of products that can be compared is 4

KTC1600ED320 may be replaced by any of the following products:
Product
Qty
KTC1600ED3201
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 09 January 2020
1
KTC1600ED3203
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 09 January 2020
1
  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Busbar trunking
    busbar description
    Distribution length
    device short name
    KTC
    device application
    High power distribution
    material
    Copper
    [Ie] rated operational current
    1600 A at 35 °C
    polarity
    3L + PE
    number of tap-off outlets
    3
    nominal output current
    25…630 A
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    length
    2000 mm
    provided equipment
    Trunking unit
    Jointing unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    65 kA
    [Ipk] rated peak withstand current
    143 kA
    electrical connection
    Sliding contact
    radiated magnetic field
    0.75 µT
    thermal stress limit
    4225 A².s
    THDI
    0…15 % 1600 A
    15…33 % 1350 A
    33…100 % 1000 A
    maximum voltage drop
    <0.0027 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    <0.0026 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.0029 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0028 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    mounting mode
    By hook
    mounting support
    Pendant
    Cantilever arm
    installation direction
    Vertical
    Horizontal
    neutral position
    Right
    tap-off unit interval
    500 mm
    standards
    IEC 61439-6
    IEC 61439-1
    dimension type
    Fix
    width
    140 mm
    height
    124 mm
    colour
    White (RAL 9001)
    net weight
    58 kg
    linear load
    29 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (95 % of In)
    40…45 °C (90 % of In)
    45…50 °C (84 % of In)
    50…55 °C (79 % of In)
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Chinese1
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300 A (Version 5.0)
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 47 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    Catalogue Canalis KTC 1000 à 6300A (Version 5.0)
    Description
    Canalis KTC 1000 à 6300A
    prp.document.label.format pdf
    Size 48.4 MB
    Date 11/7/19
    Description
    Canalis KTC 1000 à 6300A
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/1/18
    prp.document.label.format pdf
    Size 8.7 MB
    Date 11/1/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 23.4 MB
    Date 3/11/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /