Welcome to the Schneider Electric corporate Website

Select your location

View all   Canalis KT
Schneider Electric KTC1600ED520 Image
Discontinued

KTC1600ED520

Green premium brand logo
Schneider Electric KTC1600ED520 Image
Discontinued
KTC1600ED520
Green premium brand logo

Canalis - Cu length for plug-in tap-off unit - 1600A - 3L+N+PER - 2m standard

Show more characteristics
The maximum number of products that can be compared is 4

KTC1600ED520 may be replaced by any of the following products:
Product
Qty
KTC1600ED5201
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 09 January 2020
1
KTC1600ED5203
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 09 January 2020
1
  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Busbar trunking
    busbar description
    Distribution length
    device short name
    KTC
    device application
    High power distribution
    material
    Copper
    [Ie] rated operational current
    1600 A at 35 °C
    polarity
    3L + N + PE
    number of tap-off outlets
    3
    nominal output current
    25…630 A
    earth conductor
    Reinforced
    short-circuit level
    Standard version
    length
    2000 mm
    provided equipment
    Trunking unit
    Jointing unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    65 kA
    [Ipk] rated peak withstand current
    143 kA
    electrical connection
    Sliding contact
    radiated magnetic field
    0.75 µT
    thermal stress limit
    4225 A².s
    THDI
    0…15 % 1600 A
    15…33 % 1350 A
    33…100 % 1000 A
    maximum voltage drop
    <0.0027 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    <0.0026 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.0029 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0028 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    mounting mode
    By hook
    mounting support
    Cantilever arm
    Pendant
    installation direction
    Horizontal
    Vertical
    neutral position
    Right
    tap-off unit interval
    500 mm
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Fix
    width
    140 mm
    height
    124 mm
    colour
    White (RAL 9001)
    net weight
    78 kg
    linear load
    39 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (95 % of In)
    40…45 °C (90 % of In)
    45…50 °C (84 % of In)
    50…55 °C (79 % of In)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300 A (Version 5.0)
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 47 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    Catalogue Canalis KTC 1000 à 6300A (Version 5.0)
    Description
    Canalis KTC 1000 à 6300A
    prp.document.label.format pdf
    Size 48.4 MB
    Date 11/7/19
    Description
    Canalis KTC 1000 à 6300A
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/1/18
    prp.document.label.format pdf
    Size 8.7 MB
    Date 11/1/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KTC1600ED520 : Canalis - Cu length for plug-in tap-off unit - 1600A - 3L+N+PER - 2m standard
    Description
    Canalis - Cu length for plug-in tap-off unit - 1600A - 3L+N+PER - 2m standard
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Canalis - Cu length for plug-in tap-off unit - 1600A - 3L+N+PER - 2m standard
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KTC1600ED520 : Canalis - Cu length for plug-in tap-off unit - 1600A - 3L+N+PER - 2m standard
    Description
    Canalis - Cu length for plug-in tap-off unit - 1600A - 3L+N+PER - 2m standard
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Canalis - Cu length for plug-in tap-off unit - 1600A - 3L+N+PER - 2m standard
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KTC1600ED520 : Canalis - Cu length for plug-in tap-off unit - 1600A - 3L+N+PER - 2m standard
    Description
    Canalis - Cu length for plug-in tap-off unit - 1600A - 3L+N+PER - 2m standard
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Canalis - Cu length for plug-in tap-off unit - 1600A - 3L+N+PER - 2m standard
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.