Welcome to the Schneider Electric corporate Website

Select your location

View all Canalis KT
Schneider Electric KTC1600EH720 Image

KTC1600EH720

Green premium brand logo
Schneider Electric KTC1600EH720 Image
KTC1600EH720
Green premium brand logo

CANALIS KT 5X1600CO KH PLUG-IN LENGTH 2M

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Busbar trunking
    busbar description
    Distribution length
    device short name
    KTC
    tap-off unit compatibility
    Plug-in tap-off unit from Canalis KH
    device application
    High power distribution
    material
    Copper
    [Ie] rated operational current
    1600 A at 35 °C
    polarity
    3L + N + PE
    number of tap-off outlets
    2
    nominal output current
    100…630 A
    earth conductor
    Reinforced
    short-circuit level
    Reinforced version
    length
    2000 mm
    provided equipment
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    85 kA
    [Ipk] rated peak withstand current
    187 kA
    electrical connection
    Sliding contact
    radiated magnetic field
    0.75 µT
    thermal stress limit
    7225 A².s
    THDI
    0…15 % 1600 A
    15…33 % 1350 A
    33…100 % 1000 A
    maximum voltage drop
    <0.0027 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    <0.0026 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.0029 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0028 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    mounting mode
    By hook
    mounting support
    Cantilever arm
    Pendant
    installation direction
    Horizontal
    Vertical
    neutral position
    Right
    tap-off unit interval
    800 mm
    standards
    IEC 61439-6
    IEC 61439-1
    dimension type
    Fix
    width
    140 mm
    height
    124 mm
    colour
    White (RAL 9001)
    product weight
    78 kg
    linear load
    39 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (95 % of In)
    40…45 °C (90 % of In)
    45…50 °C (84 % of In)
    50…55 °C (79 % of In)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300 A (Version 5.0)
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    Size pdf
    Size 47 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    Catalogue Canalis KTC 1000 à 6300A (Version 5.0)
    Description
    Canalis KTC 1000 à 6300A
    Size pdf
    Size 48.4 MB
    Date 11/7/19
    Description
    Canalis KTC 1000 à 6300A
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 11/1/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.4 GB
    Date 1/21/20
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Size zip
    Size 290.7 MB
    Date 6/9/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11.8 MB
    Date 5/1/15
    Size pdf
    Size 1.4 MB
    Date 3/1/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KTC1600EH720 : KTC1600EH720_ROHS_CHINA_DECLARATION
    Description
    KTC1600EH720_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    KTC1600EH720_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KTC1600EH720 : KTC1600EH720_ROHS_DECLARATION
    Description
    KTC1600EH720_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    KTC1600EH720_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KTC1600EH720 : KTC1600EH720_REACH_DECLARATION
    Description
    KTC1600EH720_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    KTC1600EH720_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /