Welcome to the Schneider Electric corporate Website

Select your location

View all   Canalis KT
Schneider Electric KTC4000EB540 Image

KTC4000EB540

Schneider Electric KTC4000EB540 Image
KTC4000EB540

KT 5X4000CO BOLT ON LENGTH 4M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Busbar trunking
    busbar description
    Distribution length
    device short name
    KTC
    tap-off unit compatibility
    Bolt-on tap-off unit from Canalis - KT
    device application
    High power distribution
    material
    Copper
    [Ie] rated operational current
    4000 A at 35 °C
    polarity
    3L + N + PER
    number of tap-off outlets
    2
    nominal output current
    400…1250 A
    earth conductor
    Reinforced
    short-circuit level
    Standard version
    length
    4000 mm
    provided equipment
    Trunking unit
    Jointing unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    90 kA
    [Ipk] rated peak withstand current
    198 kA
    electrical connection
    Bolted connection
    radiated magnetic field
    2.1 µT
    thermal stress limit
    8100 A².s
    THDI
    33…100 % 2500 A
    15…33 % 3200 A
    0…15 % 4000 A
    maximum voltage drop
    <0.001 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.0012 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0012 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.0012 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By hook
    mounting support
    Pendant
    Cantilever arm
    installation direction
    Vertical
    Horizontal
    neutral position
    Right
    tap-off unit interval
    2000 mm
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Fix
    width
    140 mm
    height
    324 mm
    colour
    White (RAL 9001)
    net weight
    368 kg
    linear load
    92 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (95 % of In)
    40…45 °C (90 % of In)
    45…50 °C (84 % of In)
    50…55 °C (79 % of In)
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300 A (Version 5.0)
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 47 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 48.4 MB
    Date 11/7/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/1/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.4 GB
    Date 1/21/20
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    prp.document.label.format zip
    Size 290.7 MB
    Date 6/9/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.8 MB
    Date 5/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /