Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KT
Schneider Electric KTC5000LP3E2 Image

KTC5000LP3E2

Green premium brand logo
Schneider Electric KTC5000LP3E2 Image
KTC5000LP3E2
Green premium brand logo

CANALIS KT 3X5000CO FLAT ELBOW N2

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Elbow
    busbar description
    Standard
    device short name
    KTC
    device application
    Change direction
    material
    Copper
    [Ie] rated operational current
    5000 A at 35 °C
    polarity
    3L + PE
    direction change type
    direction 1: flat to right
    operating angle
    90 °
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    provided equipment
    Trunking unit
    Jointing unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    95 kA
    [Ipk] rated peak withstand current
    209 kA
    radiated magnetic field
    3 µT
    thermal stress limit
    9025 A².s
    THDI
    33…100 % 3200 A
    15…33 % 4000 A
    0…15 % 5000 A
    maximum voltage drop
    <0.0008 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.001 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.001 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.001 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    neutral position
    Left
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Made to measure
    width
    140 mm
    height
    404 mm
    length
    direction 1: 300…600 mm
    direction 2: 800…1400 mm
    colour
    White (RAL 9001)
    linear load
    82 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    172.2 kg
    Package 1 Height
    40.4 cm
    Package 1 width
    65 cm
    Package 1 Length
    145 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • Chinese7
    • French8
    • German7
    • Italian7
    • Portuguese7
    • Russian7
    • Spanish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300 A (Version 5.0)
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 47 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 48.4 MB
    Date 11/7/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/1/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.4 GB
    Date 1/21/20
    CANALIS KT 3X5000CO FLAT ELBOW N2 (Version 1.0)
    Files in document
    stp
    1.1 MB
    pdf
    107.9 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 9/25/18
    Files in document
    stp
    1.1 MB
    pdf
    107.9 KB
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    prp.document.label.format zip
    Size 290.7 MB
    Date 6/9/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 516.7 KB
    Date 5/25/05
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 23.4 MB
    Date 3/11/19
    prp.document.label.format pdf
    Size 11.8 MB
    Date 5/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KTC5000LP3E2 : CANALIS KT 3X5000CO FLAT ELBOW N2
    Description
    CANALIS KT 3X5000CO FLAT ELBOW N2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    CANALIS KT 3X5000CO FLAT ELBOW N2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300A (Version 2.0)
    Description
    Canalis KTC 1000 to 6300A
    prp.document.label.format pdf
    Size 309.7 KB
    Date 3/30/20
    Description
    Canalis KTC 1000 to 6300A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KTC5000LP3E2 : CANALIS KT 3X5000CO FLAT ELBOW N2
    Description
    CANALIS KT 3X5000CO FLAT ELBOW N2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    CANALIS KT 3X5000CO FLAT ELBOW N2
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KTC5000LP3E2 : CANALIS KT 3X5000CO FLAT ELBOW N2
    Description
    CANALIS KT 3X5000CO FLAT ELBOW N2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    CANALIS KT 3X5000CO FLAT ELBOW N2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.