Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KT
Schneider Electric KTC6300EB340 Image

KTC6300EB340

Green premium brand logo
Schneider Electric KTC6300EB340 Image
KTC6300EB340
Green premium brand logo

CANALIS KT 3X6300CO BOLT ON LENGTH 4M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Busbar trunking
    busbar description
    Distribution length
    device short name
    KTC
    tap-off unit compatibility
    Bolt-on tap-off unit from Canalis - KT
    device application
    High power distribution
    material
    Copper
    [Ie] rated operational current
    6300 A at 35 °C
    polarity
    3L + PE
    number of tap-off outlets
    2
    nominal output current
    400…1250 A
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    length
    4000 mm
    provided equipment
    Trunking unit
    Jointing unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    120 kA
    [Ipk] rated peak withstand current
    264 kA
    electrical connection
    Bolted connection
    radiated magnetic field
    4.5 µT
    thermal stress limit
    14400 A².s
    THDI
    33…100 % 4000 A
    15…33 % 5000 A
    0…15 % 6300 A
    maximum voltage drop
    <0.00065 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.00075 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.00075 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.0007 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By hook
    mounting support
    Pendant
    Cantilever arm
    installation direction
    Horizontal
    Vertical
    neutral position
    Right
    tap-off unit interval
    2000 mm
    standards
    IEC 61439-6
    IEC 61439-1
    dimension type
    Fix
    width
    140 mm
    height
    618 mm
    colour
    White (RAL 9001)
    linear load
    102 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (95 % of In)
    40…45 °C (90 % of In)
    45…50 °C (84 % of In)
    50…55 °C (79 % of In)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    220 kg
    Package 1 Height
    62.2 cm
    Package 1 width
    14 cm
    Package 1 Length
    400 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300 A (Version 5.0)
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    prp.document.label.format pdf
    Size 47 MB
    Date 9/23/19
    Description
    Catalogue Canalis KTC 1000 to 6300 A
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/1/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.8 MB
    Date 5/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KTC6300EB340 : Canalis - Cu length for bolt-on tap-off unit - 6300A - 3L+PE - 4m standard
    Description
    Canalis - Cu length for bolt-on tap-off unit - 6300A - 3L+PE - 4m standard
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Canalis - Cu length for bolt-on tap-off unit - 6300A - 3L+PE - 4m standard
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Canalis KTC 1000 to 6300A (Version 2.0)
    Description
    Canalis KTC 1000 to 6300A
    prp.document.label.format pdf
    Size 309.7 KB
    Date 3/30/20
    Description
    Canalis KTC 1000 to 6300A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KTC6300EB340 : Canalis - Cu length for bolt-on tap-off unit - 6300A - 3L+PE - 4m standard
    Description
    Canalis - Cu length for bolt-on tap-off unit - 6300A - 3L+PE - 4m standard
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Canalis - Cu length for bolt-on tap-off unit - 6300A - 3L+PE - 4m standard
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KTC6300EB340 : Canalis - Cu length for bolt-on tap-off unit - 6300A - 3L+PE - 4m standard
    Description
    Canalis - Cu length for bolt-on tap-off unit - 6300A - 3L+PE - 4m standard
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Canalis - Cu length for bolt-on tap-off unit - 6300A - 3L+PE - 4m standard
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.