Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony K
Schneider Electric KZ01R Image

KZ01R

Schneider Electric KZ01R Image
KZ01R

legend holder with blank legend plate - for Ø 29 mm collar

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

KZ01R is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 30 April 2020
  • Main
    range of product
    Harmony Series K1/K2
    accessory / separate part designation
    Legend holder with blank legend plate
    accessory / separate part type
    Legend holder
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Ø 29 mm collar
    quantity per set
    Set of 5
    Complementary
    net weight
    0.01 kg
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 3/12/15
    prp.document.label.format pdf
    Size 8.8 MB
    Date 3/12/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KZ01R : legend holder with blank legend plate - for Ø 29 mm collar
    Description
    legend holder with blank legend plate - for Ø 29 mm collar
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    legend holder with blank legend plate - for Ø 29 mm collar
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KZ01R : legend holder with blank legend plate - for Ø 29 mm collar
    Description
    legend holder with blank legend plate - for Ø 29 mm collar
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    legend holder with blank legend plate - for Ø 29 mm collar
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KZ01R : legend holder with blank legend plate - for Ø 29 mm collar
    Description
    legend holder with blank legend plate - for Ø 29 mm collar
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    legend holder with blank legend plate - for Ø 29 mm collar
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /