Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony K
Schneider Electric KZ140 Image

KZ140

Schneider Electric KZ140 Image
KZ140

plate for cam switch body - Ø 22 mm hole, front mounting, clip-in body

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony K
    accessory / separate part designation
    Replacement plastic plate
    accessory / separate part type
    Plate
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part destination
    Ø 22 mm hole front mounting clip-in body
    sale per indivisible quantity
    1
    Complementary
    net weight
    0.01 kg
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 3/12/15
    prp.document.label.format pdf
    Size 8.8 MB
    Date 3/12/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KZ140 : plate for cam switch body - Ø 22 mm hole, front mounting, clip-in body
    Description
    plate for cam switch body - Ø 22 mm hole, front mounting, clip-in body
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    plate for cam switch body - Ø 22 mm hole, front mounting, clip-in body
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KZ140 : plate for cam switch body - Ø 22 mm hole, front mounting, clip-in body
    Description
    plate for cam switch body - Ø 22 mm hole, front mounting, clip-in body
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    plate for cam switch body - Ø 22 mm hole, front mounting, clip-in body
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KZ140 : plate for cam switch body - Ø 22 mm hole, front mounting, clip-in body
    Description
    plate for cam switch body - Ø 22 mm hole, front mounting, clip-in body
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    plate for cam switch body - Ø 22 mm hole, front mounting, clip-in body
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /