Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony K
Schneider Electric KZ18044L Image
Discontinued

KZ18044L

Schneider Electric KZ18044L Image
Discontinued
KZ18044L

legend for cam switch 0 to 4 - 45 x 45 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

KZ18044L is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 30 April 2020
  • Main
    accessory / separate part destination
    Multi-fixing head
    range of product
    Harmony Series K
    accessory / separate part category
    Marking accessory
    accessory / separate part type
    Legend
    product or component type
    Marked legend
    marking
    0...4, switching positions: 0 to 180° (each 45°) white black background
    label dimensions
    45 x 45 mm
    quantity per set
    Set of 1
    Complementary
    net weight
    0.003 kg
    Packing Units
    Package 1 Weight
    0.001 kg
    Package 1 Height
    0.010 dm
    Package 1 width
    0.450 dm
    Package 1 Length
    0.450 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 3/12/15
    prp.document.label.format pdf
    Size 8.8 MB
    Date 3/12/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KZ18044L : legend for cam switch 0 to 4 - 45 x 45 mm
    Description
    legend for cam switch 0 to 4 - 45 x 45 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    legend for cam switch 0 to 4 - 45 x 45 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KZ18044L : legend for cam switch 0 to 4 - 45 x 45 mm
    Description
    legend for cam switch 0 to 4 - 45 x 45 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    legend for cam switch 0 to 4 - 45 x 45 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KZ18044L : legend for cam switch 0 to 4 - 45 x 45 mm
    Description
    legend for cam switch 0 to 4 - 45 x 45 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    legend for cam switch 0 to 4 - 45 x 45 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.