Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony K
Schneider Electric KZ19X Image

KZ19X

Schneider Electric KZ19X Image
KZ19X

legend for cam switch unmarked - 46 x 46 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part destination
    Ø 22 mm hole mounting head with chromium plated metal bezel
    range of product
    Harmony Series K
    accessory / separate part category
    Marking accessory
    accessory / separate part type
    Legend
    product compatibility
    KAXZ1
    product or component type
    Blank legend
    marking
    Unmarked 1 black side background
    label dimensions
    46 x 46 mm
    quantity per set
    Set of 10
    Complementary
    material
    PVC (polyvinyl chloride)
    net weight
    0.004 kg
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 3/12/15
    prp.document.label.format pdf
    Size 8.8 MB
    Date 3/12/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KZ19X : legend for cam switch unmarked - 46 x 46 mm
    Description
    legend for cam switch unmarked - 46 x 46 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    legend for cam switch unmarked - 46 x 46 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KZ19X : legend for cam switch unmarked - 46 x 46 mm
    Description
    legend for cam switch unmarked - 46 x 46 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    legend for cam switch unmarked - 46 x 46 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KZ19X : legend for cam switch unmarked - 46 x 46 mm
    Description
    legend for cam switch unmarked - 46 x 46 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    legend for cam switch unmarked - 46 x 46 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /