Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys SK and SK GC Mini-Contactors
Schneider Electric LA1SK20 Image

LA1SK20

Green premium brand logo
Schneider Electric LA1SK20 Image
LA1SK20
Green premium brand logo

TeSys SK - auxiliary contact block - 2 NO - for

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    LA1SK
    product or component type
    Auxiliary contact block
    product compatibility
    LC1SK
    auxiliary contacts operation
    Instantaneous
    pole contact composition
    2 NO
    connections - terminals
    Screw clamp terminals 1 cable(s) 1.5…6 mm²solid
    Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
    Screw clamp terminals 1 cable(s) 0.5…6 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 0.35…2.5 mm²flexible with cable end
    Screw clamp terminals 1 cable(s) 0.35…6 mm²flexible without cable end
    Screw clamp terminals 2 cable(s) 0.35…1.5 mm²flexible without cable end
    Complementary
    mounting location
    Front side
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947
    690 V conforming to BS 5424
    690 V conforming to VDE 0110 group C
    690 V conforming to CSA C22.2 No 14
    [Ue] rated operational voltage
    690 V AC <= 400 Hz
    [Ith] conventional free air thermal current
    10 A (at 55 °C)
    associated fuse rating
    10 A gL conforming to IEC 60947
    10 A gL conforming to VDE 0660
    tightening torque
    0.8 N.m - on screw clamp terminals
    width
    27 mm
    net weight
    0.022 kg
    Environment
    standards
    VDE 0660
    IEC 60947
    NF C 63-110
    BS 5424
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x
    protective treatment
    TC conforming to IEC 60068
    ambient air temperature for operation
    -20…50 °C
    ambient air temperature for storage
    -50…70 °C
    operating altitude
    2000 m without derating
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 817.7 KB
    Date 3/26/14
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 10/1/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LA1SK20 : TeSys SK - auxiliary contact block - 2 NO - for
    Description
    TeSys SK - auxiliary contact block - 2 NO - for
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TeSys SK - auxiliary contact block - 2 NO - for
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 275.7 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LA1SK20 : TeSys SK - auxiliary contact block - 2 NO - for
    Description
    TeSys SK - auxiliary contact block - 2 NO - for
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TeSys SK - auxiliary contact block - 2 NO - for
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LA1SK20 : TeSys SK - auxiliary contact block - 2 NO - for
    Description
    TeSys SK - auxiliary contact block - 2 NO - for
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TeSys SK - auxiliary contact block - 2 NO - for
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.