Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys U
Schneider Electric LA9LB920 Image

LA9LB920

Schneider Electric LA9LB920 Image
LA9LB920

Current limiter module, TeSys GV2, DIN rail mounting

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    accessory / separate part category
    Protection accessory
    product or component type
    Current limiting module
    function of module
    Increasing the breaking capacity of a circuit breaker
    range compatibility
    TeSys GV2
    product compatibility
    GV2RT
    GV2ME
    GV2P
    GV2L
    mounting location
    35 mm DIN rail
    [Ie] rated operational current
    32 A
    [Ith] conventional free air thermal current
    63 A conforming to IEC 60947-1
    operating threshold
    1000 A
    breaking capacity
    <= 100 kA depending on protective device
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-1
    Complementary
    connections - terminals
    Screw clamp terminals 1 x 1.5…25 mm² rigid
    Screw clamp terminals 2 x 1.5…10 mm² rigid
    Screw clamp terminals 1 x 1.5…25 mm² flexible without cable end
    Screw clamp terminals 2 x 1.5…10 mm² flexible without cable end
    Screw clamp terminals 1 x 1.5…16 mm² flexible with cable end
    Screw clamp terminals 2 x 1.5…4 mm² flexible with cable end
    tightening torque
    2.2 N.m
    net weight
    0.32 kg
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English11
    • French7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 6.1)
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    Size pdf
    Size 3.3 MB
    Date 7/12/19
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B6 circuit breakers TeSys GV GB (Version 6.0)
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Size pdf
    Size 25.6 MB
    Date 5/15/19
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    TeSys catalogue - 2019 - 2020 - chapter A4 - All-in-one motor starters - TeSys U (Version 6.0)
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    Size pdf
    Size 14.9 MB
    Date 5/15/19
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.0)
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Size pdf
    Size 1.5 MB
    Date 5/13/19
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.0)
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Size pdf
    Size 3.8 MB
    Date 5/13/19
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Size pdf
    Size 4.1 MB
    Date 5/21/15
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre A6 - Coordination et normes (Version 3.1)
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Size pdf
    Size 3.5 MB
    Date 7/12/19
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Catalogue TeSys 2019 - Chapitre B6 - Disjoncteurs (Version 4.0)
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    Size pdf
    Size 26.1 MB
    Date 6/11/19
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    Catalogue TeSys 2019 - Chapitre A4 - Démarreurs tout-en-un TeSys U (Version 3.0)
    Description
    Description, aide à la composition dun démarreur-moteur modulaire tout-en-un TeSys U.Démarreurs 1 ou 2 sens de rotation: commande, protection du circuit et du moteur. Fonctions de signalisation, fonctions dalarme, de communication. Commande filaire ou par bus.
    Size pdf
    Size 15.4 MB
    Date 6/11/19
    Description
    Description, aide à la composition dun démarreur-moteur modulaire tout-en-un TeSys U.Démarreurs 1 ou 2 sens de rotation: commande, protection du circuit et du moteur. Fonctions de signalisation, fonctions dalarme, de communication. Commande filaire ou par bus.
    Size pdf
    Size 9.5 MB
    Date 11/22/18
    Size pdf
    Size 7.3 MB
    Date 5/21/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    LIMITEUR (Version 1.0)
    Files in document
    stp
    191.4 KB
    zip
    236.7 KB
    Size zip
    Size 428.1 KB
    Date 9/11/13
    Files in document
    stp
    191.4 KB
    zip
    236.7 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GV2 - limiters - on rail
    Description
    TeSys GV2 - limiters - on rail
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    TeSys GV2 - limiters - on rail
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GV2 - limiters - on rail
    Description
    TeSys GV2 - limiters - on rail
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    TeSys GV2 - limiters - on rail
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GV2 - limiters - on rail
    Description
    TeSys GV2 - limiters - on rail
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    TeSys GV2 - limiters - on rail
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /