Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys D
Schneider Electric LAD6K10J Image

LAD6K10J

Green premium brand logo
Schneider Electric LAD6K10J Image
LAD6K10J
Green premium brand logo

auxiliary latch block TeSys D - 12 V DC/AC 50...60 Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Mechanical latch block
    product compatibility
    LC1D09...D38
    LC1DT60A...DT80A
    LC1DT20...DT40
    TeSys D control relays
    LC1D40A...D65A
    [Uc] control circuit voltage
    12 V AC 50/60 Hz
    12 V DC
    Complementary
    mounting location
    Front side
    tripping control
    Electrical
    Manual
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-5-1
    power required in VA
    25 for AC circuit
    power required in W
    30 W for DC circuit
    mechanical durability
    500000 cycles
    maximum operating rate
    1200 cyc/h
    on-load factor
    10 %
    net weight
    0.07 kg
    Environment
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    LATCH BLK (Version 1.0)
    Files in document
    stp
    375.7 KB
    zip
    405.6 KB
    prp.document.label.format zip
    Size 781.3 KB
    Date 9/5/13
    Files in document
    stp
    375.7 KB
    zip
    405.6 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 643.8 KB
    Date 4/1/16
    prp.document.label.format pdf
    Size 3.2 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LAD6K10J : LAD6K10J_ROHS_CHINA_DECLARATION
    Description
    LAD6K10J_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    LAD6K10J_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LAD6K10J : LAD6K10J_ROHS_DECLARATION
    Description
    LAD6K10J_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    LAD6K10J_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys front additives_PEP (Version 2.0)
    Description
    TeSys front additives_PEP
    prp.document.label.format pdf
    Size 130.4 KB
    Date 3/17/16
    Description
    TeSys front additives_PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LAD6K10J : LAD6K10J_REACH_DECLARATION
    Description
    LAD6K10J_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    LAD6K10J_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.